您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 631 - Thrust Pads, Plastic, for Grub Screws GN 632.1 / GN 632.5
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Thrust Pads
GN 631 Thrust Pads, Plastic, for Grub Screws GN 632.1 / GN 632.5
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/druckstuecke/gn631/gn631.prj},{NB=Druckstueck GN 631-25-6,1},{PARTNUMBER=GN 631-25-6,1},{NORMNR=GN 631},{DX=2.500},{HX=0.500},{DX2=0.000},{DX3=0.000},{D1=25},{D2=6,1},{D21=6.1},{D2X=4.5,6.1,7.8,9.4},{D3=13.0},{H1=10.5},{H2=3.0},{SB=3.5},{MAT=Kunststoff (Polyacetal POM)},{WEIGHT=0.0038},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Diameter
[mm]
D3
[mm]
E
~
[mm]
H1
[mm]
H2
[mm]
D4
Grub screws GN 632.1 / GN 632.5
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Thrust pad GN 631-15-4,5
GN 631-15-4,5
15
4,5
8.6
3.6
7.6
2.5
M6
0.0010
39269097
YES
Thrust pad GN 631-15-6,1
GN 631-15-6,1
15
6,1
8.6
2.5
7.6
2.5
M8
0.0010
39269097
YES
Thrust pad GN 631-18-4,5
GN 631-18-4,5
18
4,5
10.8
5.2
9.2
2.5
M6
0.0020
39269097
YES
Thrust pad GN 631-18-6,1
GN 631-18-6,1
18
6,1
10.8
4.2
9.2
2.5
M8
0.0018
39269097
YES
Thrust pad GN 631-18-7,8
GN 631-18-7,8
18
7,8
10.8
3.8
9.2
2.5
M10
0.0016
39269097
YES
Thrust pad GN 631-21-4,5
GN 631-21-4,5
21
4,5
12.8
6.0
10.0
3.0
M6
0.0030
39269097
YES
Thrust pad GN 631-21-6,1
GN 631-21-6,1
21
6,1
12.8
5.0
10.0
3.0
M8
0.0026
39269097
YES
Thrust pad GN 631-21-7,8
GN 631-21-7,8
21
7,8
12.8
4.3
10.0
3.0
M10
0.0020
39269097
YES
Thrust pad GN 631-21-9,4
GN 631-21-9,4
21
9,4
12.8
3.4
10.0
3.0
M12
0.0018
39269097
YES
Thrust pad GN 631-25-4,5
GN 631-25-4,5
25
4,5
13.0
6.5
10.5
3.0
M6
0.0040
39269097
YES
Thrust pad GN 631-25-6,1
GN 631-25-6,1
25
6,1
13.0
5.5
10.5
3.0
M8
0.0038
39269097
YES
Thrust pad GN 631-25-7,8
GN 631-25-7,8
25
7,8
13.0
4.6
10.5
3.0
M10
0.0035
39269097
YES
Thrust pad GN 631-25-9,4
GN 631-25-9,4
25
9,4
13.0
3.6
10.5
3.0
M12
0.0030
39269097
YES
Thrust pad GN 631-32-4,5
GN 631-32-4,5
32
4,5
14.0
7.0
11.0
3.0
M6
0.0056
39269097
YES
Thrust pad GN 631-32-6,1
GN 631-32-6,1
32
6,1
14.0
6.0
11.0
3.0
M8
0.0050
39269097
YES
Thrust pad GN 631-32-7,8
GN 631-32-7,8
32
7,8
14.0
5.0
11.0
3.0
M10
0.0045
39269097
YES
Thrust pad GN 631-32-9,4
GN 631-32-9,4
32
9,4
14.0
4.2
11.0
3.0
M12
0.0042
39269097
YES
Thrust pad GN 631-40-6,1
GN 631-40-6,1
40
6,1
16.0
8.0
13.0
4.0
M8
0.0100
39269097
YES
Thrust pad GN 631-40-7,8
GN 631-40-7,8
40
7,8
16.0
7.0
13.0
4.0
M10
0.0084
39269097
YES
Thrust pad GN 631-40-9,4
GN 631-40-9,4
40
9,4
16.0
6.2
13.0
4.0
M12
0.0070
39269097
YES
Thrust pad GN 631-50-6,1
GN 631-50-6,1
50
6,1
16.0
10.4
15.5
4.0
M8
0.0130
39269097
YES
Thrust pad GN 631-50-7,8
GN 631-50-7,8
50
7,8
16.0
9.3
15.5
4.0
M10
0.0100
39269097
YES
Thrust pad GN 631-50-9,4
GN 631-50-9,4
50
9,4
16.0
8.7
15.5
4.0
M12
0.0096
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表