您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 705 - Set collars, blackened, Type E, Grub screw with internal hexagon DIN 914
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Shaft Collars
GN 705 Shaft Collars, Steel, Blackened
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/stellringe/gn705_sb/din705_e.prj},{NB=Stellring GN 705-26-E},{PARTNUMBER=GN 705-26-E},{NORMNR=GN 705},{D1=26},{D2=40},{D3=M8x10},{L=10},{DT=2.0},{T=3.0},{ND=8.000},{KD=6.466},{B=16},{S=0.000},{WEIGHT=0.0910},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
H8
[mm]
D2
[mm]
D3
[mm]
B
js14
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Set collar GN 705-5-E
GN 705-5-E
5
10
M3x4
6
0.0030
73182900
YES
Set collar GN 705-6-E
GN 705-6-E
6
12
M4x5
8
0.0060
73182900
YES
Set collar GN 705-7-E
GN 705-7-E
7
12
M4x5
8
0.0050
73182900
YES
Set collar GN 705-8-E
GN 705-8-E
8
16
M4x6
8
0.0090
73182900
YES
Set collar GN 705-9-E
GN 705-9-E
9
18
M5x8
10
0.0160
73182900
YES
Set collar GN 705-10-E
GN 705-10-E
10
20
M5x8
10
0.0180
73182900
YES
Set collar GN 705-11-E
GN 705-11-E
11
20
M5x8
10
0.0180
73182900
YES
Set collar GN 705-12-E
GN 705-12-E
12
22
M6x8
12
0.0250
73182900
YES
Set collar GN 705-13-E
GN 705-13-E
13
22
M6x8
12
0.0220
73182900
YES
Set collar GN 705-14-E
GN 705-14-E
14
25
M6x8
12
0.0320
73182900
YES
Set collar GN 705-15-E
GN 705-15-E
15
25
M6x8
12
0.0285
73182900
YES
Set collar GN 705-16-E
GN 705-16-E
16
28
M6x8
12
0.0380
73182900
YES
Set collar GN 705-18-E
GN 705-18-E
18
32
M6x8
14
0.0600
73182900
YES
Set collar GN 705-20-E
GN 705-20-E
20
32
M6x8
14
0.0530
73182900
YES
Set collar GN 705-22-E
GN 705-22-E
22
36
M6x10
14
0.0690
73182900
YES
Set collar GN 705-24-E
GN 705-24-E
24
40
M8x10
16
0.0980
73182900
YES
Set collar GN 705-25-E
GN 705-25-E
25
40
M8x10
16
0.0920
73182900
YES
Set collar GN 705-26-E
GN 705-26-E
26
40
M8x10
16
0.0910
73182900
YES
Set collar GN 705-28-E
GN 705-28-E
28
45
M8x12
16
0.1210
73182900
YES
Set collar GN 705-30-E
GN 705-30-E
30
45
M8x10
16
0.1110
73182900
YES
Set collar GN 705-32-E
GN 705-32-E
32
50
M8x12
16
0.1420
73182900
YES
Set collar GN 705-34-E
GN 705-34-E
34
50
M8x12
16
0.1320
73182900
YES
Set collar GN 705-35-E
GN 705-35-E
35
56
M8x12
16
0.1870
73182900
YES
Set collar GN 705-36-E
GN 705-36-E
36
56
M8x12
16
0.1800
73182900
YES
Set collar GN 705-38-E
GN 705-38-E
38
56
M8x12
16
0.1660
73182900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表