您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 342.1 SV - Levelling feet with female thread, vibration absorbing, Type SV
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 342.1 Leveling Feet with Vibration Damping, with Internal Thread, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn342_1/gn342_1_sv.prj},{NB=Gelenkfuss GN 342.1-40-M12-SV},{PARTNUMBER=GN 342.1-40-M12-SV},{NORMNR=GN 342.1},{FORM=SV},{D1=40},{D2=M12},{ND=12.000},{KD=10.106},{D3=38},{L2=30.0},{L3=9.5},{L4=6.0},{SW=17},{T=11.5},{FD=1134},{BP=450},{D4=17.500},{D5=19.000},{D6=23.000},{L5=19.600},{L6=5.600},{L7=2.376},{WEIGHT=0.09200},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
T
[mm]
FD
Area damping insert
[mm]
BP
Load by compression
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 342.1-3...
GN 342.1-32-M10-SV
32
M10
30
29.0
11.0
5.5
15
10.5
707
280
0.06500
73269098
YES
Levelling foot GN 342.1-4...
GN 342.1-40-M12-SV
40
M12
38
30.0
9.5
6.0
17
11.5
1134
450
0.09200
73269098
YES
Levelling foot GN 342.1-5...
GN 342.1-50-M12-SV
50
M12
48
30.5
9.0
6.5
17
11.5
1809
720
0.13700
73269098
YES
Levelling foot GN 342.1-6...
GN 342.1-60-M16-SV
60
M16
58
37.5
10.0
7.0
24
16.0
2641
1050
0.27500
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表