您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 345 - Levelling feet, Foot plastic / Threaded stud steel with two fixing holes, Type A, without nut, without rubber underlay
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 345 Leveling Feet, Plastic / Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn345/gn345_a.prj},{NB=Gelenkfuss GN 345-100-M12-43-A (0)},{PARTNUMBER=GN 345-100-M12-43-A},{NORMNR=GN 345},{FORM=A},{D1=100},{D2=M12},{ND=12.000},{KD=9.853},{L1=43},{L2=33},{L3=23},{L4=24},{D3=12.5},{K=70},{SW=14},{KUDU=14},{WINKEL=0},{WINKELX=-15° bis 15°},{SB=25},{VER=2.0},{WEIGHT=0.14000},{CTN=73269098},{ROHS=YES},{SWV=5},{DX1=11},{VERS=3},{KUGV=20.250},{INFOGANTER=Produktdetails},{TR=WINKEL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D3
[mm]
K
[mm]
SW
[mm]
KUDU
Ball diameter
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 345-80-...
GN 345-80-M8-43-A
80
M8
43
33
23
24
8.5
54
14
14
16
0.08670
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M8-68-A
80
M8
68
33
23
24
8.5
54
14
14
16
0.10000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M10-43-A
80
M10
43
33
23
24
8.5
54
14
14
16
0.11000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M10-68-A
80
M10
68
33
23
24
8.5
54
14
14
16
0.11000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M10-98-A
80
M10
98
33
23
24
8.5
54
14
14
16
0.11960
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M12-43-A
80
M12
43
33
23
24
8.5
54
14
14
16
0.05500
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M12-68-A
80
M12
68
33
23
24
8.5
54
14
14
16
0.14000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M12-98-A
80
M12
98
33
23
24
8.5
54
14
14
16
0.14700
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M14-68-A
80
M14
68
33
23
24
8.5
54
14
14
16
0.13850
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M14-98-A
80
M14
98
33
23
24
8.5
54
14
14
16
0.18000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M14-148-A
80
M14
148
33
23
24
8.5
54
14
14
16
0.21590
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-68-A
80
M16
68
33
23
24
8.5
54
16
14
16
0.16800
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-108-A
80
M16
108
33
23
24
8.5
54
16
14
16
0.22000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-148-A
80
M16
148
33
23
24
8.5
54
16
14
16
0.26000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-168-A
80
M16
168
33
23
24
8.5
54
16
14
16
0.29000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-58-A
80
M16
58
43
23
24
8.5
54
24
24
18
0.22700
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-98-A
80
M16
98
43
23
24
8.5
54
24
24
18
0.28000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-138-A
80
M16
138
43
23
24
8.5
54
24
24
18
0.33000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M16-158-A
80
M16
158
43
23
24
8.5
54
24
24
18
0.38000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M20-98-A
80
M20
98
43
23
24
8.5
54
24
24
18
0.36000
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M20-138-A
80
M20
138
43
23
24
8.5
54
24
24
18
0.42700
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M20-158-A
80
M20
158
43
23
24
8.5
54
24
24
18
0.48600
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M20-198-A
80
M20
198
43
23
24
8.5
54
24
24
18
0.54900
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M24-98-A
80
M24
98
43
23
24
8.5
54
24
24
18
0.44600
73269098
YES
Levelling foot GN 345-80-...
GN 345-80-M24-138-A
80
M24
138
43
23
24
8.5
54
24
24
18
0.44600
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表