您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 254 - Buffers, with female thread, Blunt conical shape
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber Buffers
GN 254 Buffers with Internal Thread, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gummipuffer/gn254_b/gn_254_b.prj},{NB=Anschlagpuffer GN 254-32-M8-40},{IDNR=},{PARTNUMBER=GN 254-32-M8-40},{NORMNR=GN 254},{D1=32},{D2=M8},{D2X=8},{D3=21.0},{H=26.0},{S=2},{T=8},{F=140},{MAXB=910},{MAXF=6.50},{MATERIAL=Stahl/Gummi},{WEIGHT=0.02650},{R=4.000},{D5=2.750},{D=40.000},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H
[mm]
S
[mm]
T
[mm]
F
Spring rate ≈ Hardness 55
[N/mm]
MAXB
max. load Hardness 55
[N]
MAXF
max. travel ≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buffer GN 254-19-M5-40
GN 254-19-M5-40
19
M5
12.0
16.0
2
5
28
110
4.00
0.00640
40169991
YES
Buffer GN 254-19-M5-55
GN 254-19-M5-55
19
M5
12.0
16.0
2
5
28
110
4.00
0.00640
40169991
YES
Buffer GN 254-19-M5-70
GN 254-19-M5-70
19
M5
12.0
16.0
2
5
28
110
4.00
0.00640
40169991
YES
Buffer GN 254-25-M6-40
GN 254-25-M6-40
25
M6
16.5
20.5
2
6
82
430
5.25
0.01300
40169991
YES
Buffer GN 254-25-M6-55
GN 254-25-M6-55
25
M6
16.5
20.5
2
6
82
430
5.25
0.01300
40169991
YES
Buffer GN 254-25-M6-70
GN 254-25-M6-70
25
M6
16.5
20.5
2
6
82
430
5.25
0.01300
40169991
YES
Buffer GN 254-32-M8-40
GN 254-32-M8-40
32
M8
21.0
26.0
2
8
140
910
6.50
0.02650
40169991
YES
Buffer GN 254-32-M8-55
GN 254-32-M8-55
32
M8
21.0
26.0
2
8
140
910
6.50
0.02650
40169991
YES
Buffer GN 254-32-M8-70
GN 254-32-M8-70
32
M8
21.0
26.0
2
8
140
910
6.50
0.02650
40169991
YES
Buffer GN 254-38-M8-40
GN 254-38-M8-40
38
M8
24.5
32.0
2
8
125
1200
9.50
0.04000
40169991
YES
Buffer GN 254-38-M8-55
GN 254-38-M8-55
38
M8
24.5
32.0
2
8
125
1200
9.50
0.04000
40169991
YES
Buffer GN 254-38-M8-70
GN 254-38-M8-70
38
M8
24.5
32.0
2
8
125
1200
9.50
0.04000
40169991
YES
Buffer GN 254-50-M10-40
GN 254-50-M10-40
50
M10
32.0
43.0
2
8
155
1620
10.50
0.09600
40169991
YES
Buffer GN 254-50-M10-55
GN 254-50-M10-55
50
M10
32.0
43.0
2
8
155
1620
10.50
0.09600
40169991
YES
Buffer GN 254-50-M10-70
GN 254-50-M10-70
50
M10
32.0
43.0
2
8
155
1620
10.50
0.09600
40169991
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表