您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 353 - Buffer, Type E, with threaded stud
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber Buffers
GN 353 Buffers, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gummipuffer/gn353/gn353_s.prj},{NB=Anschlagpuffer GN 353-30-36-M8-S-70},{PARTNUMBER=GN 353-30-36-M8-S-70},{NORMNR=GN 353},{D1=30},{H=36},{D2=M8},{L=20},{S=2.0},{T=8},{FR=72},{BB=650},{FW=9},{MAT=Gummi+Stahl},{FORM=S},{NR=hart (70)},{NDM=8},{KDM=6.647},{D1X=27.000},{WEIGHT=0.03390},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
S
[mm]
FR
Spring rate ≈
[N/mm]
BB
max. load
[N]
FW
max. travel ≈
[mm]
NR
Natural rubber- Hardness (Shore ±5°)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buffer GN 353-10-10-M5-S-...
GN 353-10-10-M5-S-40
10
10
M5
12
1.2
14
46
3
soft (40)
0.00200
40169991
YES
Buffer GN 353-10-10-M5-S-...
GN 353-10-10-M5-S-55
10
10
M5
12
1.2
20
59
3
medium (55)
0.00200
40169991
YES
Buffer GN 353-10-10-M5-S-...
GN 353-10-10-M5-S-70
10
10
M5
12
1.2
40
113
3
hard (70)
0.00200
40169991
YES
Buffer GN 353-20-15-M6-S-...
GN 353-20-15-M6-S-40
20
15
M6
18
2.0
30
130
4
soft (40)
0.00900
40169991
YES
Buffer GN 353-20-15-M6-S-...
GN 353-20-15-M6-S-55
20
15
M6
18
2.0
49
195
4
medium (55)
0.00940
40169991
YES
Buffer GN 353-20-15-M6-S-...
GN 353-20-15-M6-S-70
20
15
M6
18
2.0
78
320
4
hard (70)
0.01000
40169991
YES
Buffer GN 353-20-24-M6-S-...
GN 353-20-24-M6-S-40
20
24
M6
18
2.0
14
82
6
soft (40)
0.01100
40169991
YES
Buffer GN 353-20-24-M6-S-...
GN 353-20-24-M6-S-55
20
24
M6
18
2.0
22
130
6
medium (55)
0.01100
40169991
YES
Buffer GN 353-20-24-M6-S-...
GN 353-20-24-M6-S-70
20
24
M6
18
2.0
55
330
6
hard (70)
0.01140
40169991
YES
Buffer GN 353-25-20-M6-S-...
GN 353-25-20-M6-S-40
25
20
M6
18
2.0
16
84
5
soft (40)
0.01500
40169991
YES
Buffer GN 353-25-20-M6-S-...
GN 353-25-20-M6-S-55
25
20
M6
18
2.0
38
190
5
medium (55)
0.01600
40169991
YES
Buffer GN 353-25-20-M6-S-...
GN 353-25-20-M6-S-70
25
20
M6
18
2.0
96
495
5
hard (70)
0.01600
40169991
YES
Buffer GN 353-30-30-M8-S-...
GN 353-30-30-M8-S-40
30
30
M8
20
2.0
25
190
7.5
soft (40)
0.02800
40169991
YES
Buffer GN 353-30-30-M8-S-...
GN 353-30-30-M8-S-55
30
30
M8
20
2.0
35
260
7.5
medium (55)
0.02900
40169991
YES
Buffer GN 353-30-30-M8-S-...
GN 353-30-30-M8-S-70
30
30
M8
20
2.0
64
630
7.5
hard (70)
0.03000
40169991
YES
Buffer GN 353-30-36-M8-S-...
GN 353-30-36-M8-S-40
30
36
M8
20
2.0
20
180
9
soft (40)
0.03110
40169991
YES
Buffer GN 353-30-36-M8-S-...
GN 353-30-36-M8-S-55
30
36
M8
20
2.0
36
320
9
medium (55)
0.03200
40169991
YES
Buffer GN 353-30-36-M8-S-...
GN 353-30-36-M8-S-70
30
36
M8
20
2.0
72
650
9
hard (70)
0.03390
40169991
YES
Buffer GN 353-35-40-M8-S-...
GN 353-35-40-M8-S-40
35
40
M8
23
2.0
26
260
10
soft (40)
0.04590
40169991
YES
Buffer GN 353-35-40-M8-S-...
GN 353-35-40-M8-S-55
35
40
M8
23
2.0
30
300
10
medium (55)
0.04700
40169991
YES
Buffer GN 353-35-40-M8-S-...
GN 353-35-40-M8-S-70
35
40
M8
23
2.0
63
630
10
hard (70)
0.04910
40169991
YES
Buffer GN 353-50-50-M10-S...
GN 353-50-50-M10-S-40
50
50
M10
28
2.0
54
675
12.5
soft (40)
0.10500
40169991
YES
Buffer GN 353-50-50-M10-S...
GN 353-50-50-M10-S-55
50
50
M10
28
2.0
78
970
12.5
medium (55)
0.11100
40169991
YES
Buffer GN 353-50-50-M10-S...
GN 353-50-50-M10-S-70
50
50
M10
28
2.0
90
1120
12.5
hard (70)
0.11600
40169991
YES
Buffer GN 353-50-61-M8-S-...
GN 353-50-61-M8-S-40
50
61
M8
28
2.0
32
490
15.25
soft (40)
0.10950
40169991
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表