您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 456 - Stainless Steel-Rubber buffers, Type EE, with 2 female threads
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber Buffers
GN 456 Rubber Buffers, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gummipuffer/gn456/gn456_ee.prj},{NB=Edelstahl-Gummipuffer GN 456-25-20-20-EE-55},{PARTNUMBER=GN 456-25-20-20-EE-55},{NORMNR=GN 456},{D1=25},{H=20},{D2=20},{D3=M6},{T=6},{NR=mittel (55)},{NDM=6},{WEIGHT=0.01900},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails},{S=2.000},{D=11.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
D3
ⁿ/ₐ
T
[mm]
NR
Rubber hardness Shore A ±5
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Rubber bu...
GN 456-15-15-12-EE-40
15
15
12
M4
4
soft
0.00800
40169991
YES
Stainless Steel-Rubber bu...
GN 456-20-15-14-EE-40
20
15
14
M6
6
soft
0.01300
40169991
YES
Stainless Steel-Rubber bu...
GN 456-20-20-16-EE-40
20
20
16
M6
6
soft
0.01700
40169991
YES
Stainless Steel-Rubber bu...
GN 456-25-20-20-EE-40
25
20
20
M6
6
soft
0.03000
40169991
YES
Stainless Steel-Rubber bu...
GN 456-30-20-22-EE-40
30
20
22
M8
8
soft
0.03900
40169991
YES
Stainless Steel-Rubber bu...
GN 456-40-25-30-EE-40
40
25
30
M8
8
soft
0.06400
40169991
YES
Stainless Steel-Rubber bu...
GN 456-40-30-33-EE-40
40
30
33
M8
8
soft
0.08000
40169991
YES
Stainless Steel-Rubber bu...
GN 456-50-30-42-EE-40
50
30
42
M10
8
soft
0.12500
40169991
YES
Stainless Steel-Rubber bu...
GN 456-75-40-60-EE-40
75
40
60
M12
11
soft
0.36000
40169991
YES
Stainless Steel-Rubber bu...
GN 456-15-15-12-EE-55
15
15
12
M4
4
medium
0.00500
40169991
YES
Stainless Steel-Rubber bu...
GN 456-20-15-14-EE-55
20
15
14
M6
6
medium
0.00900
40169991
YES
Stainless Steel-Rubber bu...
GN 456-20-20-16-EE-55
20
20
16
M6
6
medium
0.01600
40169991
YES
Stainless Steel-Rubber bu...
GN 456-25-20-20-EE-55
25
20
20
M6
6
medium
0.01900
40169991
YES
Stainless Steel-Rubber bu...
GN 456-30-20-22-EE-55
30
20
22
M8
8
medium
0.02600
40169991
YES
Stainless Steel-Rubber bu...
GN 456-40-25-30-EE-55
40
25
30
M8
8
medium
0.05300
40169991
YES
Stainless Steel-Rubber bu...
GN 456-40-30-33-EE-55
40
30
33
M8
8
medium
0.05700
40169991
YES
Stainless Steel-Rubber bu...
GN 456-50-30-42-EE-55
50
30
42
M10
8
medium
0.11600
40169991
YES
Stainless Steel-Rubber bu...
GN 456-75-40-60-EE-55
75
40
60
M12
11
medium
0.27700
40169991
YES
Stainless Steel-Rubber bu...
GN 456-15-15-12-EE-70
15
15
12
M4
4
hard
0.00800
40169991
YES
Stainless Steel-Rubber bu...
GN 456-20-15-14-EE-70
20
15
14
M6
6
hard
0.01300
40169991
YES
Stainless Steel-Rubber bu...
GN 456-20-20-16-EE-70
20
20
16
M6
6
hard
0.01700
40169991
YES
Stainless Steel-Rubber bu...
GN 456-25-20-20-EE-70
25
20
20
M6
6
hard
0.03000
40169991
YES
Stainless Steel-Rubber bu...
GN 456-30-20-22-EE-70
30
20
22
M8
8
hard
0.03900
40169991
YES
Stainless Steel-Rubber bu...
GN 456-40-25-30-EE-70
40
25
30
M8
8
hard
0.06400
40169991
YES
Stainless Steel-Rubber bu...
GN 456-40-30-33-EE-70
40
30
33
M8
8
hard
0.08000
40169991
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表