您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 448 - Insert Bushings for Round Tubes
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Accessory
GN 448 Insert Bushings, for Round Tubes, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/zubehoer/gn448_d/gn448_d.prj},{NB=Einsteckbuchse GN 448-D42,4-D39,4-M10},{PARTNUMBER=GN 448-D42,4-D39,4-M10},{NORMNR=GN 448},{D1=D42,4},{D1X=42.4},{D2=D39,4},{D2X=39.4},{D3=M10},{NDM=10.000},{D3X=10},{L1=38},{L2=8.0},{SB=5000},{RX1=2.5},{RX2=15.0},{DX4=3.5},{DX5=4.5},{LX2=19.5},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.04000},{CTN=84879090},{ROHS=YES},{DIM01=42.400},{DIM02=M14},{DIM03=15.000},{DIM04=37.400},{DIM05=38.000},{DIM06=8.000},{HH=27.500},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Outer-Ø
[mm]
D2
Internal-Ø
[mm]
D3
Thread-Ø
ⁿ/ₐ
T
Depth of thread
[mm]
L1
[mm]
L2
[mm]
SB
Static load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Insert Bushing GN 448-D20...
GN 448-D20-D16-M8
D20
D16
M8
10
23
5.0
4500
0.00940
84879090
YES
Insert Bushing GN 448-D25...
GN 448-D25-D21-M8
D25
D21
M8
10
26
5.5
4500
0.02000
84879090
YES
Insert Bushing GN 448-D25...
GN 448-D25-D21-M10
D25
D21
M10
10
26
5.5
4500
0.02600
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D25-M8
D30
D25
M8
10
31
6.0
4500
0.02640
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D25-M10
D30
D25
M10
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D25-M12
D30
D25
M12
10
31
6.0
4500
0.02130
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D25-M14
D30
D25
M14
15
31
6.0
4500
0.02860
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D25-M16
D30
D25
M16
15
31
6.0
4500
0.02500
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D26-M8
D30
D26
M8
10
31
6.0
4500
0.02750
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D26-M10
D30
D26
M10
10
31
6.0
4500
0.02200
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D26-M12
D30
D26
M12
10
31
6.0
4500
0.02280
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D26-M14
D30
D26
M14
15
31
6.0
4500
0.02970
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D26-M16
D30
D26
M16
15
31
6.0
4500
0.02450
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D27-M8
D30
D27
M8
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D27-M10
D30
D27
M10
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D27-M12
D30
D27
M12
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D27-M14
D30
D27
M14
15
31
6.0
4500
0.02600
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D27-M16
D30
D27
M16
15
31
6.0
4500
0.02600
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D28-M8
D30
D28
M8
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D28-M10
D30
D28
M10
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D28-M12
D30
D28
M12
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D28-M14
D30
D28
M14
15
31
6.0
4500
0.02600
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D28-M16
D30
D28
M16
15
31
6.0
4500
0.02600
84879090
YES
Insert Bushing GN 448-D32...
GN 448-D32-D28-M8
D32
D28
M8
10
31
6.0
4500
0.02000
84879090
YES
Insert Bushing GN 448-D32...
GN 448-D32-D28-M10
D32
D28
M10
10
31
6.0
4500
0.02000
84879090
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表