您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 908 - Threaded plugs, Type AC, with gasket in copper
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded Plugs, Sealing Plugs
DIN 908 Threaded Plugs, Steel, Zinc Plated
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/verschlussschrauben_verschussstopfen/din908/din908_ac.prj},{NB=Verschlussschraube DIN 908-ST-G1/2-AC},{PARTNUMBER=DIN 908-ST-G1/2-AC},{NORMNR=DIN 908},{D1M=-},{D1MX=0},{P=0.000},{D1R=G1/2},{D1RX=20.955},{D2=26},{D3=21.3},{RRD=21.300},{D4=26.0},{RD=27.000},{L1=14},{L2=4},{S=1.5},{RV=1.500},{SW=10},{VERS=2},{CH1=1.000},{CH2=0.750},{CH3=0.500},{DD=19.460},{DDV=2.000},{SWD=8.000},{VT=12.000},{WEIGHT=0.0420},{CTN=73181568},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1M
metr. thread
ⁿ/ₐ
D1R
Tube thread
ⁿ/ₐ
D2
h14
[mm]
D3
[mm]
D4
Gasket Outside-Ø
[mm]
L1
+/-0.2
[mm]
L2
+0.5
[mm]
S
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded plug DIN 908-ST-...
DIN 908-ST-M8x1-AC
M8x1
-
12
8.3
11.5
8
3
1.0
4
0.0048
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M10x1-AC
M10x1
-
14
10.3
13.5
8
3
1.0
5
0.0060
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G1/8-AC
-
G1/8
14
10.0
13.5
8
3
1.0
6
0.0068
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M12x1,5-AC
M12x1,5
-
17
12.3
16.0
12
3
1.5
6
0.0100
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G1/4-AC
-
G1/4
18
13.4
18.0
12
3
1.5
6
0.0150
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M14x1,5-AC
M14x1,5
-
19
14.3
18.0
12
3
1.5
6
0.0160
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M16x1,5-AC
M16x1,5
-
21
16.3
20.0
12
3
1.5
8
0.0200
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G3/8-AC
-
G3/8
22
17.0
21.0
12
3
1.5
8
0.0240
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M18x1,5-AC
M18x1,5
-
23
18.3
22.0
12
4
1.5
8
0.0300
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M20x1,5-AC
M20x1,5
-
25
20.3
24.0
14
4
1.5
10
0.0400
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G1/2-AC
-
G1/2
26
21.3
26.0
14
4
1.5
10
0.0420
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M22x1,5-AC
M22x1,5
-
27
22.3
27.0
14
4
1.5
10
0.0400
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M24x1,5-AC
M24x1,5
-
29
24.3
29.0
14
4
2.0
12
0.0600
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M26x1,5-AC
M26x1,5
-
31
26.3
31.0
16
4
2.0
12
0.0800
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M27x2-AC
M27x2
-
32
27.3
32.0
16
4
2.0
12
0.0750
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G3/4-AC
-
G3/4
32
26.7
32.0
16
4
2.0
12
0.0735
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M30x1,5-AC
M30x1,5
-
36
30.3
36.0
16
4
2.0
17
0.0880
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M33x2-AC
M33x2
-
39
33.3
39.0
16
5
2.0
17
0.1200
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G1-AC
-
G1
39
33.5
39.0
16
5
2.0
17
0.1220
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M42x2-AC
M42x2
-
49
42.3
49.0
16
5
2.0
22
0.1800
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G11/4-AC
-
G11/4
49
42.2
49.0
16
5
2.0
22
0.1800
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M48x2-AC
M48x2
-
55
48.3
55.0
16
5
2.0
24
0.2400
73181568
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G11/2-AC
-
G11/2
55
48.1
55.0
16
5
2.0
24
0.2400
73181568
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表