您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 751 - Fork joints, Type B with snap-on spring
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
GN 751 ST
GN 751 B
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/gabelgelenke_gabelkoepfe/gn751_st/gn751_b/gn751_b_asmtab.prj},{NB=Gabelgelenk GN 751-10-40-M10-B},{PARTNUMBER=GN 751-10-40-M10-B},{V=1},{NORMNR=GN 751},{D1=10},{L1=40},{D2=M10},{XD2=10},{D2X='1','M10','2','M10L','3','M10F'},{A=20},{B=10},{D3=18},{L2=60},{L3=72},{L4=15.0},{VERS=14},{PPATH=gn751_b_asmtpl.prj},{WEIGHT=0.1250},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
H8/h11
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fork joint GN 751-4-8-M4-...
GN 751-4-8-M4-B
4
8
M4
8
4
8
16
21
6.0
0.0070
73182900
YES
Fork joint GN 751-5-10-M5...
GN 751-5-10-M5-B
5
10
M5
10
5
9
20
26
7.5
0.0120
73182900
YES
Fork joint GN 751-5-10-M5...
GN 751-5-10-M5L-B
5
10
M5L
10
5
9
20
26
7.5
0.0120
73182900
YES
Fork joint GN 751-5-20-M5...
GN 751-5-20-M5-B
5
20
M5
10
5
9
30
36
7.5
0.0160
73182900
YES
Fork joint GN 751-5-20-M5...
GN 751-5-20-M5L-B
5
20
M5L
10
5
9
30
36
7.5
0.0160
73182900
YES
Fork joint GN 751-6-12-M6...
GN 751-6-12-M6-B
6
12
M6
12
6
10
24
31
9.0
0.0191
73182900
YES
Fork joint GN 751-6-12-M6...
GN 751-6-12-M6L-B
6
12
M6L
12
6
10
24
31
9.0
0.0200
73182900
YES
Fork joint GN 751-6-24-M6...
GN 751-6-24-M6-B
6
24
M6
12
6
10
36
43
9.0
0.0270
73182900
YES
Fork joint GN 751-6-24-M6...
GN 751-6-24-M6L-B
6
24
M6L
12
6
10
36
43
9.0
0.0260
73182900
YES
Fork joint GN 751-8-16-M8...
GN 751-8-16-M8-B
8
16
M8
16
8
14
32
42
12.0
0.0470
73182900
YES
Fork joint GN 751-8-16-M8...
GN 751-8-16-M8L-B
8
16
M8L
16
8
14
32
42
12.0
0.0500
73182900
YES
Fork joint GN 751-8-16-M8...
GN 751-8-16-M8F-B
8
16
M8F
16
8
14
32
42
12.0
0.0466
73182900
YES
Fork joint GN 751-8-32-M8...
GN 751-8-32-M8-B
8
32
M8
16
8
14
48
58
12.0
0.0620
73182900
YES
Fork joint GN 751-8-32-M8...
GN 751-8-32-M8L-B
8
32
M8L
16
8
14
48
58
12.0
0.0620
73182900
YES
Fork joint GN 751-8-32-M8...
GN 751-8-32-M8F-B
8
32
M8F
16
8
14
48
58
12.0
0.0620
73182900
YES
Fork joint GN 751-10-20-M...
GN 751-10-20-M10-B
10
20
M10
20
10
18
40
52
15.0
0.0800
73182900
YES
Fork joint GN 751-10-20-M...
GN 751-10-20-M10L-B
10
20
M10L
20
10
18
40
52
15.0
0.0900
73182900
YES
Fork joint GN 751-10-20-M...
GN 751-10-20-M10F-B
10
20
M10F
20
10
18
40
52
15.0
0.0900
73182900
YES
Fork joint GN 751-10-40-M...
GN 751-10-40-M10-B
10
40
M10
20
10
18
60
72
15.0
0.1250
73182900
YES
Fork joint GN 751-10-40-M...
GN 751-10-40-M10L-B
10
40
M10L
20
10
18
60
72
15.0
0.1220
73182900
YES
Fork joint GN 751-10-40-M...
GN 751-10-40-M10F-B
10
40
M10F
20
10
18
60
72
15.0
0.1220
73182900
YES
Fork joint GN 751-12-24-M...
GN 751-12-24-M12-B
12
24
M12
24
12
20
48
62
18.0
0.1500
73182900
YES
Fork joint GN 751-12-24-M...
GN 751-12-24-M12L-B
12
24
M12L
24
12
20
48
62
18.0
0.1470
73182900
YES
Fork joint GN 751-12-24-M...
GN 751-12-24-M12F-B
12
24
M12F
24
12
20
48
62
18.0
0.1200
73182900
YES
Fork joint GN 751-12-48-M...
GN 751-12-48-M12-B
12
48
M12
24
12
20
72
86
18.0
0.1850
73182900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表