您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 752 - Joint pieces
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
GN 752
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/gabelgelenke_gabelkoepfe/gn752/gn752.prj},{NB=Gelenkstueck GN 752-10-M10.},{PARTNUMBER=GN 752-10-M10},{NORMNR=GN 752},{D1=10},{D2=M10},{DG=10.000},{DK=8.160},{D3=18},{D4=23},{L=35},{R=14.0},{S=10},{T=20},{W=212},{MAT=Stahl},{WEIGHT=0.0560},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
H9
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L
Länge
[mm]
R
[mm]
S
-0.2
[mm]
T
min
[mm]
W
min
[°]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Joint piece GN 752-6-M6
GN 752-6-M6
6
M6
10
14
22
8.5
6
12
218
0.0110
73181900
YES
Joint piece GN 752-8-M8
GN 752-8-M8
8
M8
14
18
29
12.0
8
16
218
0.0276
73181900
YES
Joint piece GN 752-10-M10
GN 752-10-M10
10
M10
18
23
35
14.0
10
20
212
0.0560
73181900
YES
Joint piece GN 752-12-M12
GN 752-12-M12
12
M12
20
27
43
17.0
12
24
216
0.0860
73181900
YES
Joint piece GN 752-14-M14
GN 752-14-M14
14
M14
24
30
50
19.0
14
28
214
0.1000
73181900
YES
Joint piece GN 752-16-M16
GN 752-16-M16
16
M16
26
36
56
22.0
16
32
216
0.1900
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表