您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 163 - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN 163 Base Plate Connector Clamps, Aluminum
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn163/gn_163_2.prj},{NB=Fuss-Klemmverbinder GN 163-B40-70-2-BL},{PARTNUMBER=GN 163-B40-70-2-BL},{V=1},{D11=40},{K=70},{D2=8.5},{NDM=10},{KDM=8.157},{L1=68.0},{L2=56},{T=10},{X1=90},{X2=64},{Y1=90},{Y2=64},{Y5=15.000},{X4=3.000},{K1=45.000},{R1=10.000},{RX=126.100},{XL=20.000},{XLR=1.500},{XL1=36.450},{L3=46.000},{V1=28.000},{RR1=1.500},{RR2=1.500},{LSH=45.900},{LSH1=10.000},{VSH=16.000},{RSH=0.800},{XY=0.400},{YX=0.400},{XX=1.000},{SW1=17.500},{SWD=11.000},{LL=35.000},{LM=11.400},{HM=14.000},{MXY=1.600},{MYX=1.600},{SW2=8.000},{SWD2=5.000},{RC=31.140},{RC1=3.000},{VV=44.400},{ANGL=155.000},{VERS=2},{WEIGHT=0.4370},{NORMNR=GN 163},{D1=B40},{KS=Klemmschrauben mit Innensechskant},{D3=M10},{Z=M10-35}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
K
Clamping length
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw locations
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Connector Clam...
GN 163-B20-50-2-BL
B20
50
6.5
52.0
40
7
60
42
60
42
M8-25
blank
0.1800
76090000
YES
Base Plate Connector Clam...
GN 163-B20-50-2-SW
B20
50
6.5
52.0
40
7
60
42
60
42
M8-25
black
0.1800
76090000
YES
Base Plate Connector Clam...
GN 163-B25-50-2-BL
B25
50
6.5
52.0
40
7
60
42
60
42
M8-25
blank
0.1760
76090000
YES
Base Plate Connector Clam...
GN 163-B25-50-2-SW
B25
50
6.5
52.0
40
7
60
42
60
42
M8-25
black
0.1760
76090000
YES
Base Plate Connector Clam...
GN 163-B30-50-2-BL
B30
50
6.5
52.0
40
7
60
42
60
42
M8-25
blank
0.1500
76090000
YES
Base Plate Connector Clam...
GN 163-B30-50-2-SW
B30
50
6.5
52.0
40
7
60
42
60
42
M8-25
black
0.1500
76090000
YES
Base Plate Connector Clam...
GN 163-B30-70-2-BL
B30
70
8.5
68.0
56
10
90
64
90
64
M10-35
blank
0.5200
76090000
YES
Base Plate Connector Clam...
GN 163-B30-70-2-SW
B30
70
8.5
68.0
56
10
90
64
90
64
M10-35
black
0.5200
76090000
YES
Base Plate Connector Clam...
GN 163-B32-70-2-BL
B32
70
8.5
68.0
56
10
90
64
90
64
M10-35
blank
0.5050
76090000
YES
Base Plate Connector Clam...
GN 163-B32-70-2-SW
B32
70
8.5
68.0
56
10
90
64
90
64
M10-35
black
0.5050
76090000
YES
Base Plate Connector Clam...
GN 163-B35-70-2-BL
B35
70
8.5
68.0
56
10
90
64
90
64
M10-35
blank
0.4850
76090000
YES
Base Plate Connector Clam...
GN 163-B35-70-2-SW
B35
70
8.5
68.0
56
10
90
64
90
64
M10-35
black
0.4850
76090000
YES
Base Plate Connector Clam...
GN 163-B40-70-2-BL
B40
70
8.5
68.0
56
10
90
64
90
64
M10-35
blank
0.4370
76090000
YES
Base Plate Connector Clam...
GN 163-B40-70-2-SW
B40
70
8.5
68.0
56
10
90
64
90
64
M10-35
black
0.4370
76090000
YES
Base Plate Connector Clam...
GN 163-B40-85-2-BL
B40
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.8600
76090000
YES
Base Plate Connector Clam...
GN 163-B40-85-2-SW
B40
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.8600
76090000
YES
Base Plate Connector Clam...
GN 163-B42-85-2-BL
B42
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.8290
76090000
YES
Base Plate Connector Clam...
GN 163-B42-85-2-SW
B42
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.8290
76090000
YES
Base Plate Connector Clam...
GN 163-B45-85-2-BL
B45
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.7770
76090000
YES
Base Plate Connector Clam...
GN 163-B45-85-2-SW
B45
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.7770
76090000
YES
Base Plate Connector Clam...
GN 163-B48-85-2-BL
B48
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.6900
76090000
YES
Base Plate Connector Clam...
GN 163-B48-85-2-SW
B48
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.6900
76090000
YES
Base Plate Connector Clam...
GN 163-B50-85-2-BL
B50
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.6100
76090000
YES
Base Plate Connector Clam...
GN 163-B50-85-2-SW
B50
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.6100
76090000
YES
Base Plate Connector Clam...
GN 163-B60-100-2-BL
B60
100
11.0
92.0
80
14
125
89
125
89
M10-50
blank
0.9750
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表