您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 1404 - Telescopic slides , Type E, with rubber stop, locking device in back, Identification no. 3, Fastening using through-holes on external slide and countersunk holes on inner slide
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Telescopic Slides
GN 1404
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/teleskopschienen/gn1404/gn1404_asmtab.prj},{NB=Teleskopschiene GN 1404-400-E-3-ZB (0)},{PARTNUMBER=GN 1404-400-E-3-ZB},{NORMNR=GN 1404},{VP=im Paar},{L1=400},{L2=0},{L2X=289},{L3=674},{A2=135},{A3=295},{A4=327},{A5=-},{A5X=0},{A6=-},{A6X=0},{I2=104},{I3=200},{I4=264},{FS1=540},{FS2=420},{WEIGHT=1.0800},{CTN=83024200},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn1404_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER - Delivery in pairs
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
I2
[mm]
I3
[mm]
I4
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescopic slide GN 1404-...
GN 1404-300-E-3-ZB
im Paar
300
490
135
199
231
-
-
72
136
168
780
600
0.9000
83024200
YES
Telescopic slide GN 1404-...
GN 1404-350-E-3-ZB
im Paar
350
574
135
231
263
-
-
104
168
200
630
490
0.9800
83024200
YES
Telescopic slide GN 1404-...
GN 1404-400-E-3-ZB
im Paar
400
674
135
295
327
-
-
104
200
264
540
420
1.0800
83024200
YES
Telescopic slide GN 1404-...
GN 1404-450-E-3-ZB
im Paar
450
774
135
327
359
-
-
104
200
296
460
360
1.5000
83024200
YES
Telescopic slide GN 1404-...
GN 1404-500-E-3-ZB
im Paar
500
858
167
295
327
391
423
136
232
328
540
420
1.4000
83024200
YES
Telescopic slide GN 1404-...
GN 1404-600-E-3-ZB
im Paar
600
1042
167
359
391
487
519
168
296
424
560
430
1.7600
83024200
YES
Telescopic slide GN 1404-...
GN 1404-700-E-3-ZB
im Paar
700
1226
199
391
423
583
615
168
328
520
560
430
1.8000
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表