您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
GAR-MAX 轴承 mm - 轴承 mm
GGB
强化纤维轴承
欧洲GAR-MAX
Powered by
CAD模型選擇
{ggb/faser_kuns_verbun/gar_max_europe/gar_max_zyl.prj},{NB=505860GM},{BESTNR=505860GM},{DI=50.000},{D0=58.000},{B=60},{BX=60},{S=4.0},{GEW=76.1},{ET1=H7/ h8},{ET2=0.025/0.244},{INFO=PDF catalog},{LINK=Webseite},{KAT=Faserbund-Gleitlager (Korrektur Faserverbund)},{MAT=GAR-MAX Europe},{ROHS=ja},{WEEE=-},{TEST=-},{ZGS=DIN ISO 4379},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=selbstschmierend, hohe Belastbarkeit, Beständigkeit gegen Verunreinigungen},{FARBE=},{FVL=Ölgeschmiert GAR-FIL, Fettgeschmiert DX / DX10, Wassergeschmiert HPF / HPM, Mediengeschmiert GAR-FIL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DI
内径
[mm]
D0
外径
[mm]
B
宽度
[mm]
S
壁厚
[mm]
GEW
重量
[g]
ET1
轴承座/轴
ⁿ/ₐ
ET2
轴承最小/最大间隙
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
ZGS
按照标准批准
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
162015GM
162015GM
16.000
20.000
15
2.0
3.8
H7/ h8
0.020/0.198
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
162020GM
162020GM
16.000
20.000
20
2.0
4.8
H7/ h8
0.020/0.198
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
202415GM
202415GM
20.000
24.000
15
2.0
4.1
H7/ h8
0.020/0.204
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
202420GM
202420GM
20.000
24.000
20
2.0
5.4
H7/ h8
0.020/0.204
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
202425GM
202425GM
20.000
24.000
25
2.0
6.8
H7/ h8
0.020/0.208
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
222620GM
222620GM
22.000
26.000
20
2.0
6.5
H7/ h8
0.020/0.208
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
222625GM
222625GM
22.000
26.000
25
2.0
8.0
H7/ h8
0.020/0.208
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
253020GM
253020GM
25.000
30.000
20
2.5
8.1
H7/ h8
0.020/0.208
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
253025GM
253025GM
25.000
30.000
25
2.5
10.6
H7/ h8
0.020/0.208
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
253030GM
253030GM
25.000
30.000
30
2.5
12.1
H7/ h8
0.020/0.208
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
283422GM
283422GM
28.000
34.000
22
3.0
12.0
H7/ h8
0.020/0.208
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
303620GM
303620GM
30.000
36.000
20
3.0
11.7
H7/ h8
0.020/0.208
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
303630GM
303630GM
30.000
36.000
30
3.0
17.4
H7/ h8
0.020/0.208
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
303636GM
303636GM
30.000
36.000
36
3.0
21.0
H7/ h8
0.020/0.208
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
303640GM
303640GM
30.000
36.000
40
3.0
23.3
H7/ h8
0.020/0.208
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
303650GM
303650GM
30.000
36.000
50
3.0
29.1
H7/ h8
0.020/0.208
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
354130GM
354130GM
35.000
41.000
30
3.0
20.1
H7/ h8
0.020/0.214
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
354135GM
354135GM
35.000
41.000
35
3.0
23.5
H7/ h8
0.020/0.214
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
354140GM
354140GM
35.000
41.000
40
3.0
26.8
H7/ h8
0.020/0.214
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
354150GM
354150GM
35.000
41.000
50
3.0
33.5
H7/ h8
0.020/0.214
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
404820GM
404820GM
40.000
48.000
20
4.0
20.7
H7/ h8
0.020/0.214
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
404830GM
404830GM
40.000
48.000
30
4.0
31.0
H7/ h8
0.020/0.214
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
404840GM
404840GM
40.000
48.000
40
4.0
41.4
H7/ h8
0.020/0.214
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
404850GM
404850GM
40.000
48.000
50
4.0
51.7
H7/ h8
0.020/0.214
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
455330GM
455330GM
45.000
53.000
30
4.0
34.5
H7/ h8
0.025/0.244
Fiber composite plain bea...
GAR-MAX Europe
Yes
DIN ISO 4379
Yes
Yes
Yes
Yes
84833080
self-lubricating, high re...
Oil lubricated GAR-FIL, g...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表