您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
DU止推垫片 mm - 止推垫片 mm
GGB
金属复合轴承
DU
Powered by
CAD模型選擇
{ggb/metal_polymer_materials/du/du_anlaufscheiben.prj},{NB=WC22DU},{BESTNR=WC22DU},{DI=24},{D0=42},{ST=1.5},{DD=3.25},{DP=33},{HA=0.95 bis 1.2},{GEW=9.5},{INFO=PDF catalog},{LINK=Webseite},{KAT=Metall-Polymer Gleitlager},{MAT=DU},{ROHS=-},{WEEE=-},{TEST=ja},{ZGS=FAR 25.853 und FAR 25.855},{DINISO3547=ja},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=gute Verschleißbeständigkeit bei breitem Last- und Temperaturbereich bei Trockenlauf},{FARBE=},{FVL=Trocken DP4 / DP11, Ölgeschmiert DP4/D31, Fettgeschmiert DP4 / DX, Wassergeschmiert DP4-B, Mediengeschmiert DP4 / DP31}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DI
内径
[mm]
D0
外径
[mm]
ST
厚度
[mm]
DD
针孔厚度 +/-0.125
[mm]
DP
导孔
[mm]
HA
轴承座凹槽高度
[mm]
GEW
重量
[g]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
TEST
根据 ASTM E595/ECSS-Q-ST-70-02C 标准测试
ⁿ/ₐ
ZGS
按照标准批准
ⁿ/ₐ
DINISO3547
DIN ISO 3547
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
WC08DU
WC08DU
10
20
1.5
0.00
0
0.95到1.2
2.5
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC10DU
WC10DU
12
24
1.5
1.75
18
0.95到1.2
3.6
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC12DU
WC12DU
14
26
1.5
2.25
20
0.95到1.2
4.0
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC14DU
WC14DU
16
30
1.5
2.25
22
0.95到1.2
5.6
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC16DU
WC16DU
18
32
1.5
2.25
25
0.95到1.2
5.9
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC18DU
WC18DU
20
36
1.5
3.25
28
0.95到1.2
7.6
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC20DU
WC20DU
22
38
1.5
3.25
30
0.95到1.2
8.2
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC22DU
WC22DU
24
42
1.5
3.25
33
0.95到1.2
9.5
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC24DU
WC24DU
26
44
1.5
3.25
35
0.95到1.2
10.8
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC25DU
WC25DU
28
48
1.5
4.25
38
0.95到1.2
12.9
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC30DU
WC30DU
32
54
1.5
4.25
43
0.95到1.2
16.4
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC35DU
WC35DU
38
62
1.5
4.25
50
0.95到1.2
20.6
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC40DU
WC40DU
42
66
1.5
4.25
54
0.95到1.2
22.5
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC45DU
WC45DU
48
74
2.0
4.25
61
1.45到1.7
37.1
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC50DU
WC50DU
52
78
2.0
4.25
65
1.45到1.7
39.5
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
WC60DU
WC60DU
62
90
2.0
4.25
76
1.45到1.7
50.0
Metal-polymer plain beari...
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表