您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Multi flat head aluminium - stainless steel A2
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Multi range blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/multi_mehrbereichsblindniete/multi_flachkopf_al_edelstahl_a2.prj},{NB=7770240169_0_0},{DA=4.0},{ART=7770240169},{KTXT=MULTI Mehrbereichblindniete, Flachrundkopf},{MATD=Edelstahl A2 [1.4301]},{MATH=Aluminium AlMG 2,5},{F=0},{KB=0.0},{D1=4.0},{L=16.9},{FMAX=20.9},{D2=8.0},{K=≤ 1,7},{D=2.18},{P=≥ 27,0},{B=4.1},{S=1050},{Z=1300},{G=0.0000},{K1=1.7},{P1=27.0},{KBV=[6.4:12.7]},{EAN=4049337085225},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
G
Weight
[kg]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7770230111
3.0
7770230111
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
3.0
11.1
14.6
6.0
≤ 1,4
1.78
≥ 27,0
3.1
550
800
0.0000
4049337338994
83082000
ISO 7337
-
3 - 5
yes
7770230125
3.0
7770230125
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
3.0
12.5
16.0
6.0
≤ 1,4
1.78
≥ 27,0
3.1
550
800
0.0000
4049337339045
83082000
ISO 7337
-
3 - 5
yes
7770230800
3.0
7770230800
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
3.0
8.0
11.5
6.0
≤ 1,4
1.78
≥ 27,0
3.1
550
800
0.0000
4049337339090
83082000
ISO 7337
-
3 - 5
yes
7770230950
3.0
7770230950
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
3.0
9.5
13.0
6.0
≤ 1,4
1.78
≥ 27,0
3.1
550
800
0.0000
4049337339144
83082000
ISO 7337
-
3 - 5
yes
7770232111
3.2
7770232111
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
3.2
11.1
15.1
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
0.0000
4049337085188
83082000
ISO 7337
-
3 - 5
yes
7770232125
3.2
7770232125
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
3.2
12.5
16.5
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
0.0000
4049337339199
83082000
ISO 7337
-
3 - 5
yes
7770232800
3.2
7770232800
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
3.2
8.0
12.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
0.0000
4049337085195
83082000
ISO 7337
-
3 - 5
yes
7770232950
3.2
7770232950
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
3.2
9.5
12.5
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
0.0000
4049337085201
83082000
ISO 7337
-
3 - 5
yes
7770240127
4.0
7770240127
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
4.0
12.7
16.7
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
0.0000
4049337085218
83082000
ISO 7337
-
3 - 5
yes
7770240169
4.0
7770240169
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
4.0
16.9
20.9
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
0.0000
4049337085225
83082000
ISO 7337
-
3 - 5
yes
7770240200
4.0
7770240200
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
4.0
20.0
24.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
0.0000
4049337339243
83082000
ISO 7337
-
3 - 5
yes
7770240950
4.0
7770240950
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
4.0
9.5
13.5
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
0.0000
4049337085232
83082000
ISO 7337
-
3 - 5
yes
7770248103
4.8
7770248103
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
4.8
10.3
14.8
9.5
≤ 2,0
2.78
≥ 27,0
4.9
1400
2000
0.0000
4049337085249
83082000
ISO 7337
-
3 - 5
yes
7770248125
4.8
7770248125
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
4.8
12.5
17.0
9.5
≤ 2,0
2.78
≥ 27,0
4.9
1400
2000
0.0000
4049337339298
83082000
ISO 7337
-
3 - 5
yes
7770248151
4.8
7770248151
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
4.8
15.1
19.6
9.5
≤ 2,0
2.78
≥ 27,0
4.9
1400
2000
0.0000
4049337085898
83082000
ISO 7337
-
3 - 5
yes
7770248169
4.8
7770248169
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
4.8
16.9
21.4
9.5
≤ 2,0
2.78
≥ 27,0
4.9
1400
2000
0.0000
4049337087380
83082000
ISO 7337
-
3 - 5
yes
7770248200
4.8
7770248200
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
4.8
20.0
24.5
9.5
≤ 2,0
2.78
≥ 27,0
4.9
1400
2000
0.0000
4049337339342
83082000
ISO 7337
-
3 - 5
yes
7770248248
4.8
7770248248
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
4.8
24.8
29.3
9.5
≤ 2,0
2.78
≥ 27,0
4.9
1400
2000
0.0000
4049337089025
83082000
ISO 7337
-
3 - 5
yes
7880264150
6.4
7880264150
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
6.4
15.0
21.4
13.0
2.0
3.65
≥ 32,0
6.5
2600
3800
0.0000
4049337509981
83082000
ISO 7337
-
3 - 5
yes
7880264200
6.4
7880264200
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
6.4
20.0
26.4
13.0
2.0
3.65
≥ 32,0
6.5
2600
3800
0.0000
4049337510017
83082000
ISO 7337
-
3 - 5
yes
7880264250
6.4
7880264250
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Aluminium AlMG 2,5
6.4
25.0
31.4
13.0
2.0
3.65
≥ 32,0
6.5
2600
3800
0.0000
0
83082000
ISO 7337
-
3 - 5
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表