您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet flat head aluminum - stainless steel A2
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_flachkopf_al_edelstahl.prj},{NB=7020140800_0_0_4},{DA=4.0},{ART=7020140800},{KTXT=STANDARD Blindniete, Flachrundkopf},{MATD=Edelstahl A2 [1.4301]},{MATH=Aluminium AlMG 5,0},{F=0},{KB=0.0},{D1=4.0},{L=8.0},{FMAX=12.9},{D2=8.0},{K=1.0},{D=2.10},{P=≥ 27,0},{B=4.1},{S=1100},{Z=1400},{G=0.0000},{K1=1.0},{P1=27.0},{KBV=[3:5]},{EAN=4049337131878},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7020130100
3.0
7020130100
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.0
10.0
14.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337131632
83082000
ISO 7337
-
3 - 5
yes
7020130120
3.0
7020130120
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.0
12.0
16.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337131649
83082000
ISO 7337
-
3 - 5
yes
7020130140
3.0
7020130140
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.0
14.0
18.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337131656
83082000
ISO 7337
-
3 - 5
yes
7020130160
3.0
7020130160
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.0
16.0
20.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337131663
83082000
ISO 7337
-
3 - 5
yes
7020130400
3.0
7020130400
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.0
4.0
8.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337131670
83082000
ISO 7337
-
3 - 5
yes
7020130500
3.0
7020130500
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.0
5.0
9.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337308249
83082000
ISO 7337
-
3 - 5
yes
7020130600
3.0
7020130600
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.0
6.0
10.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337131687
83082000
ISO 7337
-
3 - 5
yes
7020130800
3.0
7020130800
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.0
8.0
12.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337131694
83082000
ISO 7337
-
3 - 5
yes
7020132100
3.2
7020132100
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.2
10.0
14.9
6.5
0.8
1.95
≥ 27,0
3.1
720
800
4049337131700
83082000
ISO 7337
-
3 - 5
yes
7020132120
3.2
7020132120
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.2
12.0
16.9
6.5
0.8
1.95
≥ 27,0
3.1
720
800
4049337131717
83082000
ISO 7337
-
3 - 5
yes
7020132140
3.2
7020132140
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.2
14.0
18.9
6.5
0.8
1.95
≥ 27,0
3.1
720
800
4049337131724
83082000
ISO 7337
-
3 - 5
yes
7020132160
3.2
7020132160
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.2
16.0
20.9
6.5
0.8
1.95
≥ 27,0
3.1
720
800
4049337131731
83082000
ISO 7337
-
3 - 5
yes
7020132180
3.2
7020132180
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.2
18.0
22.9
6.5
0.8
1.95
≥ 27,0
3.1
720
800
4049337131748
83082000
ISO 7337
-
3 - 5
yes
7020132200
3.2
7020132200
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.2
20.0
24.9
6.5
0.8
1.95
≥ 27,0
3.1
720
800
4049337131755
83082000
ISO 7337
-
3 - 5
yes
7020132600
3.2
7020132600
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.2
6.0
10.9
6.5
0.8
1.95
≥ 27,0
3.1
720
800
4049337131762
83082000
ISO 7337
-
3 - 5
yes
7020132800
3.2
7020132800
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
3.2
8.0
12.9
6.5
0.8
1.95
≥ 27,0
3.1
720
800
4049337131779
83082000
ISO 7337
-
3 - 5
yes
7020140100
4.0
7020140100
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
4.0
10.0
14.9
8.0
1.0
2.10
≥ 27,0
4.1
1100
1400
4049337131786
83082000
ISO 7337
-
3 - 5
yes
7020140120
4.0
7020140120
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
4.0
12.0
16.9
8.0
1.0
2.10
≥ 27,0
4.1
1100
1400
4049337131793
83082000
ISO 7337
-
3 - 5
yes
7020140140
4.0
7020140140
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
4.0
14.0
18.9
8.0
1.0
2.10
≥ 27,0
4.1
1100
1400
4049337131809
83082000
ISO 7337
-
3 - 5
yes
7020140160
4.0
7020140160
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
4.0
16.0
20.9
8.0
1.0
2.10
≥ 27,0
4.1
1100
1400
4049337131816
83082000
ISO 7337
-
3 - 5
yes
7020140180
4.0
7020140180
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
4.0
18.0
22.9
8.0
1.0
2.10
≥ 27,0
4.1
1100
1400
4049337131823
83082000
ISO 7337
-
3 - 5
yes
7020140200
4.0
7020140200
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
4.0
20.0
24.9
8.0
1.0
2.10
≥ 27,0
4.1
1100
1400
4049337131830
83082000
ISO 7337
-
3 - 5
yes
7020140250
4.0
7020140250
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
4.0
25.0
29.9
8.0
1.0
2.10
≥ 27,0
4.1
1100
1400
4049337131854
83082000
ISO 7337
-
3 - 5
yes
7020140600
4.0
7020140600
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
4.0
6.0
10.9
8.0
1.0
2.10
≥ 27,0
4.1
1100
1400
4049337131861
83082000
ISO 7337
-
3 - 5
yes
7020140800
4.0
7020140800
STANDARD blind rivet, fla...
Stainless steel A2 [1.430...
Aluminium AlMG 5,0
4.0
8.0
12.9
8.0
1.0
2.10
≥ 27,0
4.1
1100
1400
4049337131878
83082000
ISO 7337
-
3 - 5
yes
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表