您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
TRE-GO press fastener blind rivet aluminum - aluminum
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/tre_go_presslaschenblindniete_flachkopf_al_al.prj},{NB=8080552310_0_0_5.2_0},{DA=5.2},{ART=8080552310},{KTXT=TRE-GO Presslaschenblindniete (Konstruktionsbau), Flachrundkopf mit gerilltem Nietdorn},{MATD=Aluminium AlCuMg 1},{MATH=Aluminium AlMG 5},{F=0},{KB=0.0},{D1=5.2},{L=31.8},{FMAX=38.6},{D2=11.7},{K=2.2},{D=2.90},{P=≥ 25,4},{B=0.0},{S=2700},{Z=1950},{G=0.0000},{K1=2.2},{P1=25.4},{KBV=[14.3:19.1]},{BH=[5.3:5.5]},{EAN=4049337093299},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7088005217
5.2
7088005217
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
5.2
17.5
22.1
11.7
2.2
2.90
≥ 25,4
2700
1950
4049337106296
83082000
ISO 7337
-
3 - 5
yes
8080552190
5.2
8080552190
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
5.2
19.1
23.7
11.7
2.2
2.90
≥ 25,4
2700
1950
4049337076117
83082000
ISO 7337
-
3 - 5
yes
8080552220
5.2
8080552220
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
5.2
22.2
26.9
11.7
2.2
2.90
≥ 25,4
2700
1950
4049337076124
83082000
ISO 7337
-
3 - 5
yes
8080552250
5.2
8080552250
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
5.2
25.4
30.1
11.7
2.2
2.90
≥ 25,4
2700
1950
4049337125549
83082000
ISO 7337
-
3 - 5
yes
8080552280
5.2
8080552280
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
5.2
28.6
33.3
11.7
2.2
2.90
≥ 25,4
2700
1950
4049337125556
83082000
ISO 7337
-
3 - 5
yes
8080552310
5.2
8080552310
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
5.2
31.8
38.6
11.7
2.2
2.90
≥ 25,4
2700
1950
4049337093299
83082000
ISO 7337
-
3 - 5
yes
8080563202
6.3
8080563202
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
6.3
20.2
24.7
14.4
3.8
3.90
≥ 25,4
3780
2250
4049337093305
83082000
ISO 7337
-
3 - 5
yes
8080563234
6.3
8080563234
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
6.3
23.4
27.9
14.4
3.8
3.90
≥ 25,4
3780
2250
4049337125563
83082000
ISO 7337
-
3 - 5
yes
8080563265
6.3
8080563265
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
6.3
26.5
31.0
14.4
3.8
3.90
≥ 25,4
3780
2250
4049337125570
83082000
ISO 7337
-
3 - 5
yes
8080563297
6.3
8080563297
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
6.3
29.7
34.2
14.4
3.8
3.90
≥ 25,4
3780
2250
4049337114635
83082000
ISO 7337
-
3 - 5
yes
8080575280
7.5
8080575280
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
7.5
28.0
32.2
18.6
5.0
4.30
≥ 25,4
5500
4400
4049337545460
83082000
ISO 7337
-
3 - 5
yes
8080575340
7.5
8080575340
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
7.5
34.0
38.2
18.6
5.0
4.30
≥ 25,4
5500
4400
4049337545453
83082000
ISO 7337
-
3 - 5
yes
8080575370
7.5
8080575370
TRE-GO blind rivets (stru...
Aluminium AlCuMg 1
Aluminium AIMG 5
7.5
37.0
41.2
18.6
5.0
4.30
≥ 25,4
5500
4400
4049337545446
83082000
ISO 7337
-
3 - 5
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表