您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-NUT knurled round shank blind rivet nuts flat head galvanized steel
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Blind rivet nuts and screws GO-NUT knurled round shank blind rivet nuts flat head aluminium
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_r_g_1/blindnietmuttern_und_schrauben_go_nut_r_g_1_f_s.prj},{NB=7550600002_0_0_M6},{DH=6},{D=M6},{ART=7550600002},{KTXT=GO-NUT, Blindnietmuttern Flachkopf , Schaftende offen, Rundschaft gerändelt, mit Unterkopfverzahnung},{MATD=Stahl verzinkt [ AISI 1008 ]},{D1=8.9},{L=16.0},{SV=[3:5.5]},{S=0.0},{D2=13.0},{L1=9.7},{K=1.5},{BL=9.0},{P=15000},{MAXT=10.0},{F=0},{EAN=4049337440659},{SKU=7550600002-74},{ZTN=73181640},{SD=8},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length of shaft
[mm]
D2
Hole in the screw-on component
[mm]
L1
L1 ref.
[mm]
K
Head height
[mm]
BL
Borehole
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7550300000
M3
7550300000
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
4.9
10.0
7.0
5.5
0.9
5.0
4000
1.2
4049337137160
7550300000-74
73181640
8
Yes
7550300001
M3
7550300001
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
4.9
11.5
7.0
6.9
0.9
5.0
4000
1.2
4049337440338
7550300001-74
73181640
8
Yes
7550400000
M4
7550400000
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
5.9
10.0
9.0
5.7
1.0
6.0
6800
3.0
4049337137191
7550400000-74
73181640
8
Yes
7550400002
M4
7550400002
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
5.9
11.5
9.0
7.5
1.0
6.0
6800
3.0
4049337440406
7550400002-74
73181640
8
Yes
7550500000
M5
7550500000
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
6.9
12.0
10.0
6.0
1.0
7.0
10000
6.0
4049337138778
7550500000-74
73181640
8
Yes
7550500002
M5
7550500002
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
6.9
15.0
10.0
9.0
1.0
7.0
10000
6.0
4049337440505
7550500002-74
73181640
8
Yes
7550500003
M5
7550500003
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
6.9
18.0
10.0
12.0
1.0
7.0
10000
6.0
4049337440598
7550500003-74
73181640
8
Yes
7550600000
M6
7550600000
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
8.9
14.5
13.0
7.3
1.5
9.0
15000
10.0
4049337140085
7550600000-74
73181640
8
Yes
7550600002
M6
7550600002
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
8.9
16.0
13.0
9.7
1.5
9.0
15000
10.0
4049337440659
7550600002-74
73181640
8
Yes
7550600302
M6
7550600302
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
8.9
19.5
13.0
12.2
1.5
9.0
15000
10.0
4049337140139
7550600302-74
73181640
8
Yes
7550800000
M8
7550800000
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
10.9
16.0
16.0
8.7
1.5
11.0
27000
24.0
4049337140306
7550800000-74
73181640
8
Yes
7550800001
M8
7550800001
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
10.9
18.5
16.0
10.5
1.5
11.0
27000
24.0
4049337140313
7550800001-74
73181640
8
Yes
7550800302
M8
7550800302
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
10.9
21.0
16.0
13.2
1.5
11.0
27000
24.0
4049337140351
7550800302-74
73181640
8
Yes
7551000000
M10
7551000000
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
12.9
17.0
19.0
9.2
2.0
13.0
37000
48.0
4049337142089
7551000000-74
73181640
8
Yes
7551000001
M10
7551000001
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
12.9
22.0
19.0
12.2
2.0
13.0
37000
48.0
4049337142096
7551000001-74
73181640
8
Yes
7551000002
M10
7551000002
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
12.9
25.0
19.0
14.2
2.0
13.0
37000
48.0
4049337440697
7551000002-74
73181640
8
Yes
7551200000
M12
7551200000
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
15.9
23.0
23.0
11.2
2.0
16.0
54000
82.0
4049337142270
7551200000-74
73181640
8
Yes
7551200001
M12
7551200001
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
15.9
26.0
23.0
14.2
2.0
16.0
54000
82.0
4049337440802
7551200001-74
73181640
8
Yes
7551600000
M16
7551600000
GO-NUT, blind rivet nuts ...
Galvanized steel [ AISI 1...
20.9
30.8
26.0
15.0
2.5
21.0
80000
160.0
4049337447207
7551600000-166
73181640
8
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表