您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-NUT with round shank, knurled blind rivet nuts, small countersunk head, stainless steel
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Blind rivet nuts and screws GO-NUT with knurled round shank
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_r_g_3/blindnietmuttern_und_schrauben_go_nut_r_g_3_s_e.prj},{NB=7550612000_0_0_M6},{DH=6},{D=M6},{ART=7550612000},{KTXT=GO-NUT, Blindnietmuttern kleiner Senkkopf 90°, Schaftende offen, Rundschaft gerändelt, mit Unterkopfverzahnung},{MATD=Edelstahl A2 [ AISI 302 ]},{D1=8.9},{L=14.0},{SV=[0.5:3]},{S=0.0},{D2=10.0},{L1=6.5},{K=0.8},{BL=9.0},{P=15000},{MAXT=10.0},{F=0},{EAN=4049337140238},{SKU=7550612000-74},{ZTN=73181631},{SD=-},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length of shaft
[mm]
D2
Hole in the screw-on component
[mm]
L1
L1 ref.
[mm]
K
Head height
[mm]
BL
Borehole
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7550312000
M3
7550312000
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
4.9
9.5
6.0
4.5
0.7
5.0
4000
1.2
4049337445241
7550312000-74
73181631
-
Yes
7550412000
M4
7550412000
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
5.9
10.0
7.0
5.2
0.8
6.0
6800
3.0
4049337138716
7550412000-74
73181631
-
Yes
7550412001
M4
7550412001
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
5.9
11.5
7.0
6.7
0.8
6.0
6800
3.0
4049337445012
7550412001-74
73181631
-
Yes
7550512000
M5
7550512000
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
6.9
11.5
8.0
5.7
0.8
7.0
10000
6.0
4049337138914
7550512000-74
73181631
-
Yes
7550512001
M5
7550512001
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
6.9
13.0
8.0
7.2
0.8
7.0
10000
6.0
4049337445425
7550512001-74
73181631
-
Yes
7550612000
M6
7550612000
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
8.9
14.0
10.0
6.5
0.8
9.0
15000
10.0
4049337140238
7550612000-74
73181631
-
Yes
7550612001
M6
7550612001
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
8.9
16.5
10.0
9.0
0.8
9.0
15000
10.0
4049337445548
7550612001-74
73181631
-
Yes
7550812000
M8
7550812000
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
10.9
15.5
12.0
7.2
0.8
11.0
27000
24.0
4049337141150
7550812000-74
73181631
-
Yes
7550812001
M8
7550812001
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
10.9
18.0
12.0
9.7
0.8
11.0
27000
24.0
4049337445692
7550812001-74
73181631
-
Yes
7551012000
M10
7551012000
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
12.9
19.5
14.5
8.2
1.0
13.0
37000
48.0
4049337142201
7551012000-74
73181631
-
Yes
7551012001
M10
7551012001
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
12.9
22.0
14.5
10.7
1.0
13.0
37000
48.0
4049337446033
7551012001-74
73181631
-
Yes
7551212000
M12
7551212000
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
15.9
23.5
17.5
9.0
1.0
16.0
54000
82.0
4049337446156
7551212000-74
73181631
-
Yes
7551212001
M12
7551212001
GO-NUT, blind rivet nuts,...
Stainless steel A2 [ AISI...
15.9
26.0
17.5
11.5
1.0
16.0
54000
82.0
4049337446255
7551212001-74
73181631
-
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表