您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Plate wheels duplex 3/4"x7/16" (12 B-2)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/duplex_plate_wheels_12b_2.prj},{NB=T13512},{NAME=Plate wheel duplex 3/4\"x7/16\" Z38},{Z=38},{DE=238.9},{DP=230.69},{CNSORDERNO=T13512},{D2=25},{KG=8.96},{B2=30.3},{B1=10.8},{C=2},{R3=19},{CNSORDERNO2=202360038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
T13483
Plate wheel duplex 3/4"x7...
8
58.0
49.78
T13483
12
0.26
30.3
10.8
2
19
555865
Plate wheel duplex 3/4"x7...
9
63.9
55.70
555865
12
0.36
30.3
10.8
2
19
555866
Plate wheel duplex 3/4"x7...
10
69.8
61.64
555866
12
0.46
30.3
10.8
2
19
T13486
Plate wheel duplex 3/4"x7...
11
75.8
67.61
T13486
12
0.59
30.3
10.8
2
19
T13487
Plate wheel duplex 3/4"x7...
12
81.8
73.50
T13487
14
0.72
30.3
10.8
2
19
T13488
Plate wheel duplex 3/4"x7...
13
87.8
79.59
T13488
14
0.88
30.3
10.8
2
19
T13489
Plate wheel duplex 3/4"x7...
14
93.8
85.61
T13489
16
1.02
30.3
10.8
2
19
T13490
Plate wheel duplex 3/4"x7...
15
99.8
91.63
T13490
16
1.20
30.3
10.8
2
19
T13491
Plate wheel duplex 3/4"x7...
16
105.8
97.65
T13491
16
1.39
30.3
10.8
2
19
T13492
Plate wheel duplex 3/4"x7...
17
111.9
103.67
T13492
16
1.60
30.3
10.8
2
19
T13493
Plate wheel duplex 3/4"x7...
18
117.9
109.71
T13493
16
1.81
30.3
10.8
2
19
T13494
Plate wheel duplex 3/4"x7...
19
123.9
115.75
T13494
16
2.05
30.3
10.8
2
19
T11734
Plate wheel duplex 3/4"x7...
20
130.0
121.78
T11734
16
2.30
30.3
10.8
2
19
T18426
Plate wheel duplex 3/4"x7...
21
136.0
127.82
T18426
20
2.53
30.3
10.8
2
19
T13496
Plate wheel duplex 3/4"x7...
22
142.0
133.86
T13496
20
2.80
30.3
10.8
2
19
T13497
Plate wheel duplex 3/4"x7...
23
148.1
139.90
T13497
20
3.09
30.3
10.8
2
19
T13498
Plate wheel duplex 3/4"x7...
24
154.1
145.94
T13498
20
3.39
30.3
10.8
2
19
T13499
Plate wheel duplex 3/4"x7...
25
160.2
152.00
T13499
20
3.70
30.3
10.8
2
19
T13500
Plate wheel duplex 3/4"x7...
26
166.2
158.04
T13500
20
4.03
30.3
10.8
2
19
T13501
Plate wheel duplex 3/4"x7...
27
172.3
164.09
T13501
20
4.38
30.3
10.8
2
19
T13502
Plate wheel duplex 3/4"x7...
28
178.3
170.13
T13502
20
4.73
30.3
10.8
2
19
T13503
Plate wheel duplex 3/4"x7...
29
184.4
176.19
T13503
20
5.10
30.3
10.8
2
19
T13504
Plate wheel duplex 3/4"x7...
30
190.4
182.25
T13504
20
5.49
30.3
10.8
2
19
T13505
Plate wheel duplex 3/4"x7...
31
196.5
188.31
T13505
20
5.88
30.3
10.8
2
19
T13506
Plate wheel duplex 3/4"x7...
32
202.5
194.35
T13506
20
6.30
30.3
10.8
2
19
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表