您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys H 150 for belt width 150 (1 1/2" = 38,1 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/pilot_bore/t_belt_pulleys_with_pilot_bore_h150_asmtab.prj},{NB=T21837},{NAME=Timing belt pulley inch profile 32 H 150/2F},{DESCRIPTION=32 H 150},{CNSORDERNO=T21837},{TYPE=2F},{MAT=St},{Z=32},{DP=129.36},{DE=127.99},{DF=135},{DM=80},{F=46},{L=58},{D=18},{N=328},{KG=4.86},{I=111.0},{VER=150},{PPATH=t_belt_pulleys_with_pilot_bore_h_asmtpl.prj},{CNSORDERNO2=15150032}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T21826
Timing belt pulley inch p...
14 H 150
T21826
2F
St
14
56.59
55.22
63
40
46
58
18
309
0.81
T65311
Timing belt pulley inch p...
15 H 150
T65311
2F
St
15
60.64
59.27
66
45
46
58
18
310
0.97
T21827
Timing belt pulley inch p...
16 H 150
T21827
2F
St
16
64.68
63.31
71
45
46
58
18
311
1.11
T65312
Timing belt pulley inch p...
17 H 150
T65312
2F
St
17
68.72
67.35
75
45
46
58
18
312
1.25
T21828
Timing belt pulley inch p...
18 H 150
T21828
2F
St
18
72.77
71.39
79
55
46
58
18
313
1.48
T21829
Timing belt pulley inch p...
19 H 150
T21829
2F
St
19
76.81
75.44
83
60
46
58
18
314
1.68
T21830
Timing belt pulley inch p...
20 H 150
T21830
2F
St
20
80.85
79.48
87
62
46
58
18
315
1.88
T21831
Timing belt pulley inch p...
21 H 150
T21831
2F
St
21
84.89
83.52
91
65
46
58
18
316
2.08
T21832
Timing belt pulley inch p...
22 H 150
T21832
2F
St
22
88.94
87.56
93
68
46
58
18
317
2.30
T65313
Timing belt pulley inch p...
23 H 150
T65313
2F
St
23
92.98
91.61
97
72
46
58
18
318
2.54
T21833
Timing belt pulley inch p...
24 H 150
T21833
2F
St
24
97.03
95.65
103
72
46
58
18
320
2.75
T65314
Timing belt pulley inch p...
25 H 150
T65314
2F
St
25
101.06
99.69
106
72
46
58
18
321
2.97
T21834
Timing belt pulley inch p...
26 H 150
T21834
2F
St
26
105.11
103.73
111
80
46
58
18
322
3.29
T65315
Timing belt pulley inch p...
27 H 150
T65315
2F
St
27
109.15
107.78
115
80
46
58
18
323
3.52
T21835
Timing belt pulley inch p...
28 H 150
T21835
2F
St
28
113.19
111.82
119
80
46
58
18
325
3.78
T65316
Timing belt pulley inch p...
29 H 150
T65316
2F
St
29
117.23
115.86
123
80
46
58
18
326
4.03
T21836
Timing belt pulley inch p...
30 H 150
T21836
2F
St
30
121.29
119.90
127
80
46
58
18
327
4.29
T21837
Timing belt pulley inch p...
32 H 150
T21837
2F
St
32
129.36
127.99
135
80
46
58
18
328
4.86
T65317
Timing belt pulley inch p...
33 H 150
T65317
2F
St
33
133.40
132.03
140
80
46
58
18
330
5.15
T65318
Timing belt pulley inch p...
34 H 150
T65318
2F
St
34
137.45
136.07
143
80
46
58
18
331
5.46
T65319
Timing belt pulley inch p...
35 H 150
T65319
2F
St
35
141.49
140.12
148
80
46
58
18
333
5.78
T21838
Timing belt pulley inch p...
36 H 150
T21838
2F
St
36
145.53
144.16
152
80
46
58
18
334
6.09
T65320
Timing belt pulley inch p...
38 H 150
T65320
2F
St
38
153.62
152.24
158
80
46
58
18
335
6.74
T21839
Timing belt pulley inch p...
40 H 150
T21839
2F
St
40
161.70
160.33
168
80
46
58
18
338
7.46
T21840
Timing belt pulley inch p...
44 H 150
T21840
4F
GG
44
177.87
176.50
184
80
46
58
18
339
4.29
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表