您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24330. - Crank Handles
Halder
Standard Parts
Operating Elements
EH 24330. Crank Handles
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2433_2/eh_2433_2.prj},{NB=EH 24330.0436 Handkurbel},{BESTNR=24330.0436},{BESTNR1=2433.436},{AUS=Zink-Druckguss},{L=100},{S=12},{E=16.1},{D1=12.6},{D2=27},{D3=30},{H1=28},{H2=17},{H3=15},{ZG=23},{G=270},{L1=68.0},{L2=65.0},{D=23}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
L
[mm]
S
H11
[mm]
E
min.
[mm]
D1
max.
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
~
[mm]
H3
[mm]
ZG
Diam. of cylinder grip EH 24530.
[mm]
G
Weight
[g]
EH 24330.0420 Crank Handl...
24330.0420
zinc die-cast
50
8
10.1
8.4
16
18
18
10
10
14
58
EH 24330.0422 Crank Handl...
24330.0422
zinc die-cast
64
10
13.1
10.5
19
22
20
11
12
18
97
EH 24330.0424 Crank Handl...
24330.0424
zinc die-cast
80
10
13.1
10.5
23
26
24
14
14
21
166
EH 24330.0436 Crank Handl...
24330.0436
zinc die-cast
100
12
16.1
12.6
27
30
28
17
15
23
270
EH 24330.0410 Crank Handl...
24330.0410
aluminium
80
10
13.1
10.5
23
26
24
14
14
21
97
EH 24330.0412 Crank Handl...
24330.0412
aluminium
100
12
16.1
12.6
27
30
28
17
15
23
161
EH 24330.0414 Crank Handl...
24330.0414
aluminium
125
14
18.1
14.7
32
35
34
22
18
26
251
EH 24330.0416 Crank Handl...
24330.0416
aluminium
160
17
22.2
17.9
35
39
38
26
18
26
280
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表