您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24420. - Adjustable Clamping levers, with axial bearing from stainless steel, with screw
Halder
Standard Parts
Operating Elements
EH 24420. Adjustable Clamping levers with axial bearing from stainless steel, with screw
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24420_klemheb_schraube/eh_24420_asmtab.prj},{NB=EH 24420.1384 Verstellbare Klemmhebel},{BESTNR=24420.1384},{AUS=mit Schraube, orange},{D1=30},{D2=M12},{L1=85},{D3=35},{H1=56.5},{H2=82},{H3=5.0},{L2=108},{G=449},{COL=1},{PPATH=eh_24420_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
G
Weight
[g]
EH 24420.1030 Adjustable ...
24420.1030
with screw, orange
18
M6
20
24
34.5
50
3.0
62
97
EH 24420.1050 Adjustable ...
24420.1050
with screw, orange
18
M6
27
24
34.5
50
3.0
62
98
EH 24420.1130 Adjustable ...
24420.1130
with screw, orange
22
M8
21
25
39.5
56
3.5
74
151
EH 24420.1150 Adjustable ...
24420.1150
with screw, orange
22
M8
36
25
39.5
56
3.5
74
157
EH 24420.1230 Adjustable ...
24420.1230
with screw, orange
25
M10
29
30
46.5
66
4.0
89
232
EH 24420.1250 Adjustable ...
24420.1250
with screw, orange
25
M10
47
30
46.5
66
4.0
89
242
EH 24420.1330 Adjustable ...
24420.1330
with screw, orange
30
M12
34
35
56.5
82
5.0
108
412
EH 24420.1346 Adjustable ...
24420.1346
with screw, orange
30
M12
50
35
56.5
82
5.0
108
420
EH 24420.1350 Adjustable ...
24420.1350
with screw, orange
30
M12
57
35
56.5
82
5.0
108
426
EH 24420.1364 Adjustable ...
24420.1364
with screw, orange
30
M12
65
35
56.5
82
5.0
108
431
EH 24420.1384 Adjustable ...
24420.1384
with screw, orange
30
M12
85
35
56.5
82
5.0
108
449
EH 24420.1032 Adjustable ...
24420.1032
with screw, schwarz
18
M6
20
24
34.5
50
3.0
62
97
EH 24420.1052 Adjustable ...
24420.1052
with screw, schwarz
18
M6
27
24
34.5
50
3.0
62
98
EH 24420.1132 Adjustable ...
24420.1132
with screw, schwarz
22
M8
21
25
39.5
56
3.5
74
151
EH 24420.1152 Adjustable ...
24420.1152
with screw, schwarz
22
M8
36
25
39.5
56
3.5
74
157
EH 24420.1232 Adjustable ...
24420.1232
with screw, schwarz
25
M10
29
30
46.5
66
4.0
89
232
EH 24420.1252 Adjustable ...
24420.1252
with screw, schwarz
25
M10
47
30
46.5
66
4.0
89
242
EH 24420.1332 Adjustable ...
24420.1332
with screw, schwarz
30
M12
34
35
56.5
82
5.0
108
412
EH 24420.1348 Adjustable ...
24420.1348
with screw, schwarz
30
M12
50
35
56.5
82
5.0
108
420
EH 24420.1352 Adjustable ...
24420.1352
with screw, schwarz
30
M12
57
35
56.5
82
5.0
108
426
EH 24420.1366 Adjustable ...
24420.1366
with screw, schwarz
30
M12
65
35
56.5
82
5.0
108
431
EH 24420.1386 Adjustable ...
24420.1386
with screw, schwarz
30
M12
85
35
56.5
82
5.0
108
449
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表