您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24450. - Machine Handles DIN 39 with thread plug, form E
Halder
Standard Parts
Operating Elements
EH 24450. Machine Handles, DIN 39
with male thread plug, from E
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2445/eh_2445_3/eh_2445_3.prj},{NB=24450.0316 fester Ballengriff.3},{BESTNR=24450.0316},{BESTNR1=2445.316},{AUS=mit Gewindezapfen, Form E},{D1=16},{D2=0},{D3=M6},{D4=10},{L1=50},{L2=11},{L3=7},{SW=3},{G=45},{D2A=7},{D3A=6},{DK=4.773},{D5=8.0},{R1=3.0},{R2=28.0},{R3=19.0},{E=18},{X=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D3
thread
ⁿ/ₐ
D4
h13
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
G
weight
[g]
24450.0316 Fixed Machine ...
24450.0316
with male thread lug, For...
16
M6
10
50
11
7
45
24450.0320 Fixed Machine ...
24450.0320
with male thread lug, For...
20
M8
13
64
13
8
92
24450.0325 Fixed Machine ...
24450.0325
with male thread lug, For...
25
M10
16
80
14
10
186
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表