您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24490. - Tommy Screws with fixed pin DIN 6304 / without Thrust Pad, form E
Halder
Standard Parts
Operating Elements
EH 24490. Tommy Screws, DIN 6304 with fixed pin
without thrust pad, form E
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2449/eh_2449_2/eh_2449_2.prj},{NB=EH 24490.0012 Knebelschraube},{BESTNR=24490.0012},{BESTNR1=2449.012},{AUS=ohne Druckstueck, Form E},{D1=M12},{L1=70},{D2=20},{D3=10},{L2=18},{L3=100},{L4=50},{G=140},{D1A=12},{DK=9.853},{Z1=10.0},{Z2=4.5},{D4=8.0},{D5=7.2},{R=6},{DD1=25},{DD4=18},{H1=13},{H2=6.0},{L5=4.5},{F=0.75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
D2
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
G
weight
[g]
EH 24490.0006 Tommy Screw
24490.0006
without thrust pad, form ...
M6
40
12
5
10
50
30
21
EH 24490.0007 Tommy Screw
24490.0007
without thrust pad, form ...
M6
50
12
5
10
50
40
23
EH 24490.0008 Tommy Screw
24490.0008
without thrust pad, form ...
M8
50
14
6
12
60
35
40
EH 24490.0009 Tommy Screw
24490.0009
without thrust pad, form ...
M8
60
14
6
12
60
45
45
EH 24490.0010 Tommy Screw
24490.0010
without thrust pad, form ...
M10
60
18
8
14
80
40
80
EH 24490.0011 Tommy Screw
24490.0011
without thrust pad, form ...
M10
70
18
8
14
80
50
85
EH 24490.0012 Tommy Screw
24490.0012
without thrust pad, form ...
M12
70
20
10
18
100
50
140
EH 24490.0013 Tommy Screw
24490.0013
without thrust pad, form ...
M12
80
20
10
18
100
60
145
EH 24490.0016 Tommy Screw
24490.0016
without thrust pad, form ...
M16
75
24
12
20
120
55
260
EH 24490.0017 Tommy Screw
24490.0017
without thrust pad, form ...
M16
90
24
12
20
120
70
285
EH 24490.0018 Tommy Screw
24490.0018
without thrust pad, form ...
M16
110
24
12
20
120
90
310
EH 24490.0020 Tommy Screw
24490.0020
without thrust pad, form ...
M20
75
30
16
28
140
55
470
EH 24490.0021 Tommy Screw
24490.0021
without thrust pad, form ...
M20
90
30
16
28
140
70
500
EH 24490.0022 Tommy Screw
24490.0022
without thrust pad, form ...
M20
110
30
16
28
140
90
540
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表