您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24500. - Tommy Screws with moveable pin DIN 6306 / without Thrust Pad, form D
Halder
Standard Parts
Operating Elements
EH 24500. Tommy Screws, DIN 6306 with moveable pin
without thrust pad, form D
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2450a/eh_2450/eh_2450_assmtab.prj},{NB=EH 24500.0013 Knebelschraube},{BESTNR=24500.0013},{BESTNR1=2450.013},{AUS=ohne Druckstueck, Form D},{D1=M12},{L1=60},{D2=20},{D3=10},{D4=8.0},{L2=35},{L3=100},{L4=50},{G=161},{D1A=12},{DK=10.2},{Z1=10},{Z2=4.5},{R=6},{D7=25},{D8=18},{D5=7.2},{H1=13},{H2=6},{L5=4.5},{D9=13},{L9=8},{L8=9},{F=1.00},{PPATH=eh_2450_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
G
weight
[g]
EH 24500.0008 Tommy Screw
24500.0008
without thrust pad, form ...
M8
40
14
6
6.0
25
60
32
41
EH 24500.0009 Tommy Screw
24500.0009
without thrust pad, form ...
M8
50
14
6
6.0
25
60
42
45
EH 24500.0010 Tommy Screw
24500.0010
without thrust pad, form ...
M10
40
18
8
8.0
32
80
30
91
EH 24500.0011 Tommy Screw
24500.0011
without thrust pad, form ...
M10
50
18
8
8.0
32
80
40
95
EH 24500.0012 Tommy Screw
24500.0012
without thrust pad, form ...
M12
50
20
10
8.0
35
100
40
154
EH 24500.0013 Tommy Screw
24500.0013
without thrust pad, form ...
M12
60
20
10
8.0
35
100
50
161
EH 24500.0016 Tommy Screw
24500.0016
without thrust pad, form ...
M16
55
24
13
12.0
40
120
45
330
EH 24500.0017 Tommy Screw
24500.0017
without thrust pad, form ...
M16
70
24
13
12.0
40
120
60
318
EH 24500.0018 Tommy Screw
24500.0018
without thrust pad, form ...
M16
90
24
13
12.0
40
120
80
345
EH 24500.0020 Tommy Screw
24500.0020
without thrust pad, form ...
M20
55
30
16
15.5
45
140
45
522
EH 24500.0021 Tommy Screw
24500.0021
without thrust pad, form ...
M20
70
30
16
15.5
45
140
60
551
EH 24500.0022 Tommy Screw
24500.0022
without thrust pad, form ...
M20
90
30
16
15.5
45
140
80
593
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表