您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24560. - Conical Knobs / with threaded bush, form E
Halder
Standard Parts
Operating Elements
EH 24560. Ball Knobs, DIN 319
with threaded bush, form E
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2456/eh_2456_1/eh_2456_1.prj},{NB=EH 24560.0150 Kugelknopf},{BESTNR=24560.0150},{BESTNR1=2456.150},{AUS=mit Gewindebuchse Form E, schwarz},{D1=50},{D2=M12},{H=46.0},{T2=18.0},{G=107},{D2A=12},{NDM=10.106},{T3=0},{D3=0},{T1=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
H
[mm]
T2
>=
[mm]
G
weight
[g]
EH 24560.0116 Ball Knob
24560.0116
with threaded bush, form ...
16
M4
15.0
6.0
4
EH 24560.0120 Ball Knob
24560.0120
with threaded bush, form ...
20
M5
18.0
7.5
9
EH 24560.0125 Ball Knob
24560.0125
with threaded bush, form ...
25
M6
22.5
9.0
13
EH 24560.0132 Ball Knob
24560.0132
with threaded bush, form ...
32
M8
29.0
12.0
26
EH 24560.0140 Ball Knob
24560.0140
with threaded bush, form ...
40
M10
37.0
15.0
53
EH 24560.0150 Ball Knob
24560.0150
with threaded bush, form ...
50
M12
46.0
18.0
107
EH 24560.0616 Ball Knob
24560.0616
with threaded bush, form ...
16
M4
15.0
6.0
4
EH 24560.0620 Ball Knob
24560.0620
with threaded bush, form ...
20
M5
18.0
7.5
9
EH 24560.0625 Ball Knob
24560.0625
with threaded bush, form ...
25
M6
22.5
9.0
13
EH 24560.0632 Ball Knob
24560.0632
with threaded bush, form ...
32
M8
29.0
12.0
26
EH 24560.0640 Ball Knob
24560.0640
with threaded bush, form ...
40
M10
37.0
15.0
53
EH 24560.0650 Ball Knob
24560.0650
with threaded bush, form ...
50
M12
46.0
18.0
107
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表