您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24570. - Disc-Type Handwheels / without keyway
Halder
Standard Parts
Operating Elements
EH 24570. Disc-Type Handwheels, DIN 3670
without steel bush, without keyway, form B
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2457/eh_2457_1/eh_2457_1.prj},{NB=EH 24570.0121 Scheibenhandrad},{BESTNR=24570.0121},{BESTNR1=2457.121},{AUS=ohne Stahlbuchse, ohne Nut, Form B, gross},{D1=160},{D2=16},{D3=36},{L1=40},{L2=20},{G=477},{D3A=40},{A=18},{L=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
H7 small-large
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
G
weight
[g]
EH 24570.0103 Disk-Type H...
24570.0103
without steel bush, witho...
80
10
26
29
16
119
EH 24570.0104 Disk-Type H...
24570.0104
without steel bush, witho...
80
12
26
29
16
116
EH 24570.0105 Disk-Type H...
24570.0105
without steel bush, witho...
100
10
28
33
17
194
EH 24570.0106 Disk-Type H...
24570.0106
without steel bush, witho...
100
12
28
33
17
194
EH 24570.0110 Disk-Type H...
24570.0110
without steel bush, witho...
125
12
31
36
18
288
EH 24570.0111 Disk-Type H...
24570.0111
without steel bush, witho...
125
14
31
36
18
288
EH 24570.0120 Disk-Type H...
24570.0120
without steel bush, witho...
160
14
36
40
20
477
EH 24570.0121 Disk-Type H...
24570.0121
without steel bush, witho...
160
16
36
40
20
477
EH 24570.0130 Disk-Type H...
24570.0130
without steel bush, witho...
200
18
42
45
24
955
EH 24570.0131 Disk-Type H...
24570.0131
without steel bush, witho...
200
22
42
45
24
955
EH 24570.0140 Disk-Type H...
24570.0140
without steel bush, witho...
250
22
48
50
28
1685
EH 24570.0141 Disk-Type H...
24570.0141
without steel bush, witho...
250
26
48
50
28
1685
EH 24570.0150 Disk-Type H...
24570.0150
without steel bush, witho...
315
26
56
56
33
2710
EH 24570.0151 Disk-Type H...
24570.0151
without steel bush, witho...
315
28
56
56
33
2700
EH 24570.0160 Disk-Type H...
24570.0160
without steel bush, witho...
400
30
65
63
38
4720
EH 24570.0161 Disk-Type H...
24570.0161
without steel bush, witho...
400
32
65
63
38
4660
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表