您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24760. - Flat Knurled Nuts DIN 467
Halder
Standard Parts
Operating Elements
EH 24760. Flat Knurled Nuts, DIN 467
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2476/eh_2476.prj},{NB=EH 24760.0100 flache Raendelmutter},{BESTNR=24760.0100},{BESTNRX=2476.100},{AUS=Stahl},{D1=M10},{NDMD1=10.000},{KDMD1=8.376},{D2=36},{D3=20},{H=10},{K=8.0},{G=63.0},{D1X=10},{DK=8.5},{C=0.8},{R=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
G
weight
[g]
EH 24760.0030 Flat Knurle...
24760.0030
steel
M3
12
6
3
2.5
2.0
EH 24760.0040 Flat Knurle...
24760.0040
steel
M4
16
8
4
3.5
5.0
EH 24760.0050 Flat Knurle...
24760.0050
steel
M5
20
10
5
4.0
10.0
EH 24760.0060 Flat Knurle...
24760.0060
steel
M6
24
12
6
5.0
17.0
EH 24760.0080 Flat Knurle...
24760.0080
steel
M8
30
16
8
6.0
33.0
EH 24760.0100 Flat Knurle...
24760.0100
steel
M10
36
20
10
8.0
63.0
EH 24760.0120 Flat Knurle...
24760.0120
steel
M12
40
22
12
10.0
93.0
EH 24760.0230 Flat Knurle...
24760.0230
Stainless Steel
M3
12
6
3
2.5
2.1
EH 24760.0240 Flat Knurle...
24760.0240
Stainless Steel
M4
16
8
4
3.5
5.0
EH 24760.0250 Flat Knurle...
24760.0250
Stainless Steel
M5
20
10
5
4.0
10.0
EH 24760.0260 Flat Knurle...
24760.0260
Stainless Steel
M6
24
12
6
5.0
17.0
EH 24760.0280 Flat Knurle...
24760.0280
Stainless Steel
M8
30
16
8
6.0
33.0
EH 24760.0300 Flat Knurle...
24760.0300
Stainless Steel
M10
36
20
10
8.0
61.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表