您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22031. - Spring Plungers with moveable ball and internal hexagon
Halder
Standard Parts
Machine and Fixture Elements
EH 22031. Spring Plungers with moveable ball and internal hexagon
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22031/eh_2203_1_asssmtab.prj},{NB=EH 22031.0056 federndes Druckstueck (3.1)},{BESTNR=22031.0056},{BESTNR1=22031.056},{AUS=Automatenstahl, verstärkte Federkraft},{D1=M16},{DNDM=16},{DKDM=13.546},{D2=8.5},{L=33},{S=3.10},{SW=8.0},{F1=50.0},{F2=88.7},{G=37.0},{A=2.500},{AA=120.000},{SWS=9.2376},{SWT=8.000},{B=3.9837},{BB=60.000},{BR=16.000},{PPATH=eh_2203_1_sbl.prj},{S1=3.10},{FUNC=Arresting, Pressing, Screwing, Ejecting, Damping, Cushioning, Positioning, Resting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
L
[mm]
SW
[mm]
F1
spring load
[N]
F2
spring load
[N]
G
weight
[g]
EH 22031.0005 Spring Plun...
22031.0005
free cutting steel, stand...
M5
2.0
14
2.5
4.8
6.8
1.1
EH 22031.0006 Spring Plun...
22031.0006
free cutting steel, stand...
M6
2.5
15
3.0
6.3
10.0
2.1
EH 22031.0008 Spring Plun...
22031.0008
free cutting steel, stand...
M8
3.5
18
4.0
16.0
24.0
4.8
EH 22031.0010 Spring Plun...
22031.0010
free cutting steel, stand...
M10
4.5
23
5.0
18.8
31.7
10.0
EH 22031.0012 Spring Plun...
22031.0012
free cutting steel, stand...
M12
6.5
26
6.0
26.0
49.0
15.0
EH 22031.0016 Spring Plun...
22031.0016
free cutting steel, stand...
M16
8.5
33
8.0
38.0
68.0
37.0
EH 22031.0045 Spring Plun...
22031.0045
free cutting steel, heavy...
M5
2.0
14
2.5
10.0
14.0
1.2
EH 22031.0046 Spring Plun...
22031.0046
free cutting steel, heavy...
M6
2.5
15
3.0
11.0
16.0
2.2
EH 22031.0048 Spring Plun...
22031.0048
free cutting steel, heavy...
M8
3.5
18
4.0
23.0
40.0
5.0
EH 22031.0050 Spring Plun...
22031.0050
free cutting steel, heavy...
M10
4.5
23
5.0
28.0
54.3
10.0
EH 22031.0052 Spring Plun...
22031.0052
free cutting steel, heavy...
M12
6.5
26
6.0
39.5
77.3
15.0
EH 22031.0056 Spring Plun...
22031.0056
free cutting steel, heavy...
M16
8.5
33
8.0
50.0
88.7
37.0
EH 22031.0205 Spring Plun...
22031.0205
stainless steel, standard...
M5
2.0
14
2.5
4.8
6.8
1.2
EH 22031.0206 Spring Plun...
22031.0206
stainless steel, standard...
M6
2.5
15
3.0
6.3
10.0
2.2
EH 22031.0208 Spring Plun...
22031.0208
stainless steel, standard...
M8
3.5
18
4.0
16.0
24.0
5.0
EH 22031.0210 Spring Plun...
22031.0210
stainless steel, standard...
M10
4.5
23
5.0
18.8
31.7
10.0
EH 22031.0212 Spring Plun...
22031.0212
stainless steel, standard...
M12
6.5
26
6.0
26.0
49.0
15.0
EH 22031.0216 Spring Plun...
22031.0216
stainless steel, standard...
M16
8.5
33
8.0
38.0
68.0
37.0
EH 22031.0245 Spring Plun...
22031.0245
stainless steel, heavy sp...
M5
2.0
14
2.5
10.0
14.0
1.2
EH 22031.0246 Spring Plun...
22031.0246
stainless steel, heavy sp...
M6
2.5
15
3.0
11.0
16.0
2.2
EH 22031.0248 Spring Plun...
22031.0248
stainless steel, heavy sp...
M8
3.5
18
4.0
23.0
40.0
5.0
EH 22031.0250 Spring Plun...
22031.0250
stainless steel, heavy sp...
M10
4.5
23
5.0
28.0
54.3
10.0
EH 22031.0252 Spring Plun...
22031.0252
stainless steel, heavy sp...
M12
6.5
26
6.0
39.5
77.3
15.0
EH 22031.0256 Spring Plun...
22031.0256
stainless steel, heavy sp...
M16
8.5
33
8.0
50.0
88.7
37.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表