您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Mounting blocks for index bolts / mounting hole parallel
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Mounting Blocks for index bolts and index plungers
fixing hole parallel
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212/eh_2212_2_a/eh_2212_2_a.prj},{NB=EH 22120.0350 Haltestueck},{BESTNR=22120.0350},{BESTNR1=2212.350},{MAT=Stahl},{AUS=Befestigungsbohrung parallel zum Rastriegel},{D1=M 20x1.5},{DNDM=20},{DKDM=18.376},{D2=46},{D3=M 8},{D4=M 5},{K=32},{L1=33},{L2=38.0},{L3=13},{S=15},{G=95},{VERS=1},{D1X=20.000},{DK=17.500},{D3X=8.000},{D4X=6.800},{D5=10.000},{D6=5.500},{L2X=9.600},{L6=1.500},{H=6.000},{SW=4.000},{F=E1},{DNDMU=8.000},{DNDMV=8.000},{DKDMU=6.647},{DKDMV=6.466},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
D3
thread
ⁿ/ₐ
D4
thread
ⁿ/ₐ
K
±0.1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
G
weight
[g]
EH 22120.0345 Mounting bl...
22120.0345
Stahl
fixing hole parallel to I...
M 12x1.5
32
M 5
M 4
21
22
26.5
9
12
20
EH 22120.0346 Mounting bl...
22120.0346
Stahl
fixing hole parallel to I...
M 16x1.5
46
M 8
M 5
32
33
38.0
13
15
108
EH 22120.0350 Mounting bl...
22120.0350
Stahl
fixing hole parallel to I...
M 20x1.5
46
M 8
M 5
32
33
38.0
13
15
95
EH 22120.0545 Mounting bl...
22120.0545
Nirosta
fixing hole parallel to I...
M 12x1.5
32
M 5
M 4
21
22
26.5
9
12
43
EH 22120.0546 Mounting bl...
22120.0546
Nirosta
fixing hole parallel to I...
M 16x1.5
46
M 8
M 5
32
33
38.0
13
15
122
EH 22120.0550 Mounting bl...
22120.0550
Nirosta
fixing hole parallel to I...
M 20x1.5
46
M 8
M 5
32
33
38.0
13
15
109
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表