您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22150. - Lateral Plungers with plastic spring and pin
Halder
Standard Parts
Machine and Fixture Elements
EH 22150. Lateral Plungers with plastic spring and pin
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2215_kunstfeder/eh_2215_2_assmtab.prj},{NB=EH 22150.0220 Seitendruckstueck (0)},{BESTNR=22150.0220},{AUS=Rostfreier Stahl/Standard-Federkraft},{D1=10},{D2=5},{F=60},{L1=9},{L2=7.3},{D=9.9},{S=0},{TMAX=100},{G=2.10},{S1=0.8},{PPATH=eh_2215_2_sbl.prj},{FUNC=Pressing, Arresting}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
F
spring load/F max.
[N]
L1
-1
[mm]
L2
±0.5
[mm]
D
H8
[mm]
TMAX
Temperature
[°C]
G
weight
[g]
EH 22150.0200 Lateral Plu...
22150.0200
Steel/light spring load
6
3
10
7
3.7
5.9
100
0.54
EH 22150.0202 Lateral Plu...
22150.0202
Steel/light spring load
8
4
15
9
5.2
7.9
100
1.20
EH 22150.0204 Lateral Plu...
22150.0204
Steel/light spring load
10
5
30
9
7.3
9.9
100
2.10
EH 22150.0207 Lateral Plu...
22150.0207
Steel/light spring load
10
6
20
9
10.3
9.9
100
2.90
EH 22150.0201 Lateral Plu...
22150.0201
Steel/standard spring loa...
6
3
20
7
3.7
5.9
100
0.52
EH 22150.0203 Lateral Plu...
22150.0203
Steel/standard spring loa...
8
4
30
9
5.2
7.9
100
1.20
EH 22150.0205 Lateral Plu...
22150.0205
Steel/standard spring loa...
10
5
60
9
7.3
9.9
100
2.10
EH 22150.0208 Lateral Plu...
22150.0208
Steel/standard spring loa...
10
6
30
9
10.3
9.9
100
2.90
EH 22150.0211 Lateral Plu...
22150.0211
Steel/standard spring loa...
12
8
50
13
13.3
11.9
100
6.80
EH 22150.0213 Lateral Plu...
22150.0213
Steel/standard spring loa...
16
10
80
16
16.9
15.9
100
15.00
EH 22150.0206 Lateral Plu...
22150.0206
Steel/heavy spring load
10
5
90
9
7.3
9.9
100
2.10
EH 22150.0209 Lateral Plu...
22150.0209
Steel/heavy spring load
10
6
60
9
10.3
9.9
100
2.90
EH 22150.0212 Lateral Plu...
22150.0212
Steel/heavy spring load
12
8
100
13
13.3
11.9
100
6.80
EH 22150.0214 Lateral Plu...
22150.0214
Steel/heavy spring load
16
10
160
16
16.9
15.9
100
15.00
EH 22150.0215 Lateral Plu...
22150.0215
Stainless steel/light spr...
6
3
10
7
3.7
5.9
100
0.52
EH 22150.0217 Lateral Plu...
22150.0217
Stainless steel/light spr...
8
4
15
9
5.2
7.9
100
1.20
EH 22150.0219 Lateral Plu...
22150.0219
Stainless steel/light spr...
10
5
30
9
7.3
9.9
100
2.10
EH 22150.0222 Lateral Plu...
22150.0222
Stainless steel/light spr...
10
6
20
9
10.3
9.9
100
2.90
EH 22150.0216 Lateral Plu...
22150.0216
Stainless steel/standard ...
6
3
20
7
3.7
5.9
100
0.51
EH 22150.0218 Lateral Plu...
22150.0218
Stainless steel/standard ...
8
4
30
9
5.2
7.9
100
1.20
EH 22150.0220 Lateral Plu...
22150.0220
Stainless steel/standard ...
10
5
60
9
7.3
9.9
100
2.10
EH 22150.0223 Lateral Plu...
22150.0223
Stainless steel/standard ...
10
6
30
9
10.3
9.9
100
2.90
EH 22150.0226 Lateral Plu...
22150.0226
Stainless steel/standard ...
12
8
50
13
13.3
11.9
100
6.80
EH 22150.0228 Lateral Plu...
22150.0228
Stainless steel/standard ...
16
10
80
16
16.9
15.9
100
15.00
EH 22150.0221 Lateral Plu...
22150.0221
Stainless steel/heavy spr...
10
5
90
9
7.3
9.9
100
2.10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表