您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22160. - Lateral Spring Plungers, with spring steel sheet
Halder
Standard Parts
Machine and Fixture Elements
EH 22160. Lateral Spring Plungers, with spring steel sheet
Lateral Spring Plungers, with spring steel sheet, one-sided
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22160/22160_einseitig/22160_aus_asmtab.prj},{NB=EH 22160.0006 Federnde Seitendruckstuecke (0)},{BESTNR=22160.0006},{AUS=einseitig},{S=0},{L1=55},{L2=40},{L3=20},{L4=10},{L5=6.6},{FS=M6},{B1=20},{B2=8},{B3=22.5},{H1=28.66},{H2=43.0},{H3=10},{S1=1.5},{F=55},{R=22.6},{G=130},{PPATH=22160_aus_asmtpl.prj},{FUNC=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
L1
±1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
FS
For screw
ⁿ/ₐ
B1
±0.5
[mm]
B2
[mm]
B3
~
[mm]
H1
[mm]
H2
±1
[mm]
H3
[mm]
S1
[mm]
F
Spring load F N~*
[N]
R
[mm]
G
[g]
22160.0006 Lateral Spring...
22160.0006
One-sided
55
40
20
10
6.6
M6
20
8
22.5
28.66
43.0
10
1.5
55
22.6
130
22160.0012 Lateral Spring...
22160.0012
One-sided
72
50
23
12
13.5
M12
25
6
29.0
40.50
61.5
15
1.5
170
33.2
255
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表