您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - Locating Bushings with flange, for ball lock pins and socket pins
Halder
Standard Parts
Machine and Fixture Elements
EH 22400. Locating Bushings with flange, for ball lock pins and socket pins
with oval flange
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22400/eh_22400_o/eh_22400_o.prj},{NB=EH 22400.0308 Aufnahmebuchse},{BESTNR=22400.0308},{AUS=mit ovalem Flansch},{D1=8},{D2=10},{D3=12},{D4=11.9},{D5=4.5},{D6=0.0},{D7=0.000},{L1=19},{L2=10.3},{L3=16.5},{L4=30},{L5=18},{L6=22},{G=10},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
H11
[mm]
D2
[mm]
D3
-0.05
[mm]
D4
-0.1
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
G
weight
[g]
22400.0305 Locating Pins
22400.0305
with oval flange
5
8
10
9.9
3.4
12
5.4
9.5
25
15
19
6
22400.0306 Locating Pins
22400.0306
with oval flange
6
8
10
9.9
3.4
13
5.3
10.5
25
15
19
6
22400.0308 Locating Pins
22400.0308
with oval flange
8
10
12
11.9
4.5
19
10.3
16.5
30
18
22
10
22400.0310 Locating Pins
22400.0310
with oval flange
10
13
16
15.9
4.5
21
10.2
18.5
35
20
27
19
22400.0312 Locating Pins
22400.0312
with oval flange
12
15
19
18.9
4.5
27
15.2
24.5
40
24
30
34
22400.0316 Locating Pins
22400.0316
with oval flange
16
20
24
23.9
5.5
30
15.3
27.5
50
30
40
52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表