您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22593. - Support Legs protected against slipping with female thread
Halder
Standard Parts
Machine and Fixture Elements
EH 22593. Support Legs, protected against slipping
with screw - M8 -M12
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22593_1/mit_schraube_m8_m12/eh_22593_asmtab.prj},{NB=22593.0520 Stellfuesse (0)},{BESTNR=22593.0520},{MAT=Stahl},{PARTNUMBER=GN 40-80-M12-125-A1-SK},{NORMNR=GN 40},{ROT=0},{D1=80},{D2=M12},{L1=125},{L2=12},{T=2.0},{SW3=18},{G=245},{NDM=12},{FORM=A1},{H33=12},{H44=-},{FORMX='B0','A0','A1','D3'},{AUSF=SK},{AUSF1='S','SK','X'},{L11='60','80','100','125'},{LL='-'},{L21=-},{L31=-},{L77=32},{D3=-},{D3X=8.6},{H1=3.0},{H22=2.0},{H66=5},{M=-},{M2X=64},{H5=-},{L4=-},{L5=-},{SW11=17},{SW22=-},{SW33=-},{SW77=17},{TT=12},{SW4=-},{SW5=-},{SW6=-},{SW66=-},{PPATH=../../eh_22593/mit_schraube_m8_m12/eh_22593_asmtpl.prj},{PRAVER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
T
[mm]
SW1
[mm]
SW3
[mm]
G
Weight
[g]
22593.0305 Support Leg
22593.0305
Steel
40
M8
40
11
1.5
17
13
50
22593.0310 Support Leg
22593.0310
Steel
40
M8
50
11
1.5
17
13
54
22593.0315 Support Leg
22593.0315
Steel
40
M8
63
11
1.5
17
13
57
22593.0320 Support Leg
22593.0320
Steel
40
M10
50
11
1.5
17
16
67
22593.0325 Support Leg
22593.0325
Steel
40
M10
60
11
1.5
17
16
73
22593.0330 Support Leg
22593.0330
Steel
40
M10
80
11
1.5
17
16
82
22593.0335 Support Leg
22593.0335
Steel
40
M10
100
11
1.5
17
16
88
22593.0340 Support Leg
22593.0340
Steel
40
M12
60
11
1.5
17
18
91
22593.0345 Support Leg
22593.0345
Steel
40
M12
80
11
1.5
17
18
105
22593.0350 Support Leg
22593.0350
Steel
40
M12
100
11
1.5
17
18
120
22593.0355 Support Leg
22593.0355
Steel
40
M12
125
11
1.5
17
18
140
22593.0360 Support Leg
22593.0360
Steel
50
M8
40
11
2.0
17
13
71
22593.0365 Support Leg
22593.0365
Steel
50
M8
50
11
2.0
17
13
72
22593.0370 Support Leg
22593.0370
Steel
50
M8
63
11
2.0
17
13
79
22593.0375 Support Leg
22593.0375
Steel
50
M10
50
11
2.0
17
16
87
22593.0380 Support Leg
22593.0380
Steel
50
M10
60
11
2.0
17
16
91
22593.0385 Support Leg
22593.0385
Steel
50
M10
80
11
2.0
17
16
103
22593.0390 Support Leg
22593.0390
Steel
50
M10
100
11
2.0
17
16
113
22593.0395 Support Leg
22593.0395
Steel
50
M12
60
11
2.0
17
18
112
22593.0400 Support Leg
22593.0400
Steel
50
M12
80
11
2.0
17
18
120
22593.0405 Support Leg
22593.0405
Steel
50
M12
100
11
2.0
17
18
140
22593.0410 Support Leg
22593.0410
Steel
50
M12
125
11
2.0
17
18
160
22593.0415 Support Leg
22593.0415
Steel
60
M8
40
11
2.0
17
13
91
22593.0420 Support Leg
22593.0420
Steel
60
M8
50
11
2.0
17
13
95
22593.0425 Support Leg
22593.0425
Steel
60
M8
63
11
2.0
17
13
100
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表