您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22630. - Locating Pins, flattened, with bore hole, similar to DIN 6321, short
Halder
Standard Parts
Machine and Fixture Elements
EH 22630. Locating Pins with bore hole, similar to DIN 6321
Locating Pin, flattened, with bore hole, similar DIN 6321
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2263_aufnahmebolzen_anschraubbar_aehnlich_din_6/abgeflacht/2263240.prj},{NB=EH 22630.0244 Aufnahmebolzen abgeflacht, anschraubbar, kurz},{BESTNR=22630.0244},{BESTNR1=2263.244},{D1=10},{L1=10},{B=2.5},{D2=6},{L2=9},{D3=M 3},{NDM=3.000},{KDM=2.459},{D4=5.0},{D4X=5.000},{L4=6},{D5=2.6},{L5=2.6},{L5X=2.600},{L6=10},{L6X=10.000},{G=4.5},{GX=-},{L3=1.600},{F=b1-},{SD1=5.000},{ST=2.600},{BD=3.100},{SL=9.000},{G1=3.000},{F1=sg},{R=50.000},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
g6
[mm]
L1
[mm]
B
[mm]
D2
k6
[mm]
L2
[mm]
D3
thread
ⁿ/ₐ
D4
[mm]
L4
[mm]
D5
[mm]
L5
[mm]
L6
[mm]
G
weight
[g]
22630.0240 Locating pin, ...
22630.0240
6
7
1.0
4
6
-
-
4
2.1
-
-
0.7
22630.0242 Locating pin, ...
22630.0242
8
10
1.6
6
9
M 3
-
6
2.6
-
10
2.9
22630.0244 Locating pin, ...
22630.0244
10
10
2.5
6
9
M 3
5.0
6
2.6
2.6
10
4.5
22630.0246 Locating pin, ...
22630.0246
12
10
2.5
6
9
M 3
5.0
6
2.6
2.6
10
5.9
22630.0248 Locating pin, ...
22630.0248
16
13
3.5
8
12
M 4
6.5
8
3.3
3.1
13
14.5
22630.0250 Locating pin, ...
22630.0250
20
15
5.0
12
18
M 6
10.0
9
5.2
5.1
19
30.3
22630.0252 Locating pin, ...
22630.0252
25
15
5.0
12
18
M 6
10.0
9
5.2
5.1
19
40.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表