您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22640. - Feet DIN 6320 with thread lug
Halder
Standard Parts
Machine and Fixture Elements
EH 22640. Feet, DIN 6320
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2264/eh_2264.prj},{NB=EH 22640.0082 Fuss},{BESTNR=22640.0082},{BESTNR1=2264.082},{H=30},{D1=M 8},{DNDM=8.000},{DKDM=6.466},{B=13},{D2=9},{E=15.0},{S=13},{G=33},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
H
[mm]
D1
thread
ⁿ/ₐ
B
[mm]
D2
[mm]
E
[mm]
S
[mm]
G
weight
[g]
22640.0061 Foot
22640.0061
10
M 6
11
8
11.5
10
8
22640.0062 Foot
22640.0062
20
M 6
11
6
11.5
10
13
22640.0081 Foot
22640.0081
15
M 8
13
10
15.0
13
18
22640.0082 Foot
22640.0082
30
M 8
13
9
15.0
13
33
22640.0101 Foot
22640.0101
20
M 10
16
13
19.6
17
44
22640.0102 Foot
22640.0102
40
M 10
16
13
19.6
17
80
22640.0121 Foot
22640.0121
25
M 12
20
15
21.9
19
70
22640.0122 Foot
22640.0122
50
M 12
20
15
21.9
19
126
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表