您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23310. - Down-Thrust Clamps with clamping screw
Halder
Standard Parts
Clamping Elements
EH 23310. Down-Thrust Clamps 40
with clamping screw
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2331_2/eh_2331_2b/eh_2331_2b1_assmtab.prj},{NB=EH 23310.0051 Aufsitzspanner (0)},{BESTNR=23310.0051},{BESTNRX=2331.051},{AUS=mit Spannschraube},{HUB=0},{D=40},{H1=70},{H2=50},{S=20},{H3=15},{H4=73-93},{G=780},{B=35.5},{C=37.5},{D1=35.0},{E=7.5},{F=11.3},{G1=10.5},{H=12.0},{K=28.0},{L=40.0},{N=73.0},{O=3.0},{U14=23.0},{U15=55.0},{U16=16.5},{U17=93.0},{P=8.0},{D1X=35.0},{SW=19.0},{SH=5.0},{SS=36.0},{VS=5.0},{I=10.2},{J=43.0},{U13=17.0},{X=125.0},{PPATH=eh_2331_2b_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D
[mm]
H1
max.
[mm]
H2
min.
[mm]
S
stroke
[mm]
H3
[mm]
H4
[mm]
G
weight
[g]
23310.0051 Down-Thrust Cl...
23310.0051
with clamping screw
40
70
50
20
15
73-93
780
23310.0054 Down-Thrust Cl...
23310.0054
with clamping screw
40
98
68
30
15
91-121
945
23310.0057 Down-Thrust Cl...
23310.0057
with clamping screw
40
135
95
40
22
118-158
1160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表