您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23080. - Collar Nut DIN 6331
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23080. Collar Nuts, DIN 6331
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2308_sechskantmuttern_mit_bund_din_6331/eh_2308_1.prj},{NB=EH 23080.0010 Sechskantmutter mit Bund (Vorrichtungssysteme)},{BESTNR=EH 23080.0010},{BESTNR1=EH_2308.010},{D1=M10},{NDM=10},{KDM=8.376},{A=4.0},{D2=22},{E=19.6},{M=15},{S=16},{G=25},{SYSTEM=V70},{DK=8.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
A
[mm]
D2
[mm]
E
[mm]
M
[mm]
S
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 23080.0008 Collar Nut
EH 23080.0008
M8
3.5
18
15.0
12
13
12
V40
EH 23080.0010 Collar Nut
EH 23080.0010
M10
4.0
22
19.6
15
16
25
V70
EH 23080.0012 Collar Nut
EH 23080.0012
M12
4.0
25
21.9
18
18
35
V70/L12
EH 23080.0016 Collar Nut
EH 23080.0016
M16
5.0
31
27.7
24
24
68
V70/L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表