您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
58
Hallite
Double Acting Piston Seals
58
Inch
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/58/in/58i.prj},{NB=HALLITE 0437850},{CNSORDERNO=0437850},{D1=3.500},{TOL1=+0.009 / +0.000},{DD1=2.750},{TOL2=+0.004 / -0.004},{DD2=3.235},{TOL3=+0.000 / -0.003},{DD3=3.437},{TOL4=+0.004 / -0.004},{L1=1.187},{L2=0.250},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
TOL1
Tolerance H11
[Inch]
DD1
Rod Diameter Ød1
[Inch]
TOL2
Tolerance js11
[Inch]
DD2
Bearing Housing Diameter Ød2
[Inch]
TOL3
Tolerance h9
[Inch]
DD3
Piston Diameter Ød3
[Inch]
TOL4
Tolerance js11
[Inch]
L1
Length L1
[Inch]
L2
Length L2
[Inch]
HALLITE 1247650
1247650
1.000
+0.005 / +0.000
0.625
+0.002 / -0.002
0.868
+0.000 / -0.002
0.968
+0.003 / -0.003
0.594
0.187
HALLITE 0403750
0403750
1.250
+0.006 / +0.000
0.750
+0.003 / -0.003
1.118
+0.000 / -0.002
1.218
+0.003 / -0.003
0.750
0.250
HALLITE 1441150
1441150
1.500
+0.006 / +0.000
1.000
+0.003 / -0.003
1.362
+0.000 / -0.002
1.460
+0.003 / -0.003
0.625
0.254
HALLITE 6504850
6504850
1.500
+0.006 / +0.000
1.000
+0.003 / -0.003
1.362
+0.000 / -0.002
1.460
+0.003 / -0.003
0.625
0.188
HALLITE 0422450
0422450
1.500
+0.006 / +0.000
1.000
+0.003 / -0.003
1.371
+0.000 / -0.002
1.468
+0.003 / -0.003
0.750
0.250
HALLITE 0540650
0540650
1.625
+0.006 / +0.000
1.000
+0.003 / -0.003
1.428
+0.000 / -0.002
1.562
+0.003 / -0.003
0.937
0.250
HALLITE 6504450
6504450
1.750
+0.006 / +0.000
1.125
+0.003 / -0.003
1.572
+0.000 / -0.002
1.710
+0.003 / -0.003
0.750
0.254
HALLITE 0778250
0778250
1.750
+0.006 / +0.000
1.125
+0.003 / -0.003
1.555
+0.000 / -0.002
1.687
+0.003 / -0.003
0.937
0.250
HALLITE 0639150
0639150
2.000
+0.007 / +0.000
1.375
+0.003 / -0.003
1.822
+0.000 / -0.002
1.962
+0.003 / -0.003
0.750
0.254
HALLITE 0778450
0778450
2.000
+0.007 / +0.000
1.375
+0.003 / -0.003
1.805
+0.000 / -0.002
1.937
+0.004 / -0.004
0.937
0.250
HALLITE 0967650
0967650
2.125
+0.007 / +0.000
1.500
+0.003 / -0.003
1.928
+0.000 / -0.002
2.062
+0.004 / -0.004
0.937
0.250
HALLITE 1432650
1432650
2.250
+0.007 / +0.000
1.625
+0.003 / -0.003
2.055
+0.000 / -0.003
2.187
+0.004 / -0.004
0.937
0.250
HALLITE 0640450
0640450
2.250
+0.007 / +0.000
1.625
+0.003 / -0.003
2.071
+0.000 / -0.003
2.211
+0.004 / -0.004
0.750
0.254
HALLITE 0939850
0939850
2.375
+0.007 / +0.000
1.750
+0.003 / -0.003
2.180
+0.000 / -0.003
2.312
+0.004 / -0.004
0.937
0.250
HALLITE 0890850
0890850
2.375
+0.007 / +0.000
1.750
+0.003 / -0.003
2.180
+0.000 / -0.003
2.312
+0.004 / -0.004
0.750
0.250
HALLITE 6502250
6502250
2.500
+0.007 / +0.000
1.875
+0.003 / -0.003
2.321
+0.000 / -0.003
2.460
+0.004 / -0.004
0.750
0.254
HALLITE 0867250
0867250
2.500
+0.007 / +0.000
1.875
+0.003 / -0.003
2.305
+0.000 / -0.003
2.437
+0.004 / -0.004
0.937
0.250
HALLITE 1371050
1371050
2.625
+0.007 / +0.000
2.000
+0.004 / -0.004
2.428
+0.000 / -0.003
2.562
+0.004 / -0.004
0.937
0.250
HALLITE 1369150
1369150
2.750
+0.007 / +0.000
2.000
+0.004 / -0.004
2.485
+0.000 / -0.003
2.687
+0.004 / -0.004
1.187
0.250
HALLITE 0783250
0783250
2.750
+0.007 / +0.000
2.000
+0.004 / -0.004
2.524
+0.000 / -0.003
2.710
+0.004 / -0.004
0.937
0.254
HALLITE 0779650
0779650
2.875
+0.007 / +0.000
2.125
+0.004 / -0.004
2.610
+0.000 / -0.003
2.812
+0.004 / -0.004
1.187
0.250
HALLITE 6502450
6502450
3.000
+0.007 / +0.000
2.250
+0.004 / -0.004
2.774
+0.000 / -0.003
2.960
+0.004 / -0.004
0.937
0.254
HALLITE 1098450
1098450
3.000
+0.007 / +0.000
2.250
+0.004 / -0.004
2.735
+0.000 / -0.003
2.937
+0.004 / -0.004
1.187
0.250
HALLITE 1024850
1024850
3.125
+0.007 / +0.000
2.375
+0.004 / -0.004
2.858
+0.000 / -0.003
3.062
+0.004 / -0.004
1.187
0.250
HALLITE 1154150
1154150
3.250
+0.009 / +0.000
2.500
+0.004 / -0.004
3.024
+0.000 / -0.003
3.210
+0.004 / -0.004
0.937
0.254
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表