您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
AFS / AFX - SAE-90° threaded flange BSPP
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Pipe Threaded Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_pipe_threaded_flanges/sae_90_t_f_bspp_asmtab.prj},{NB=AFS-108/90-G-CR3(H)},{PL=3000},{NDM=2},{MAT=S},{CT=-CR3},{BOLT=N},{BOLTM=M12x45},{BOLTU=1/2 x 1 3/4},{MBX=210},{SPRE=N},{LODLEVEL=H},{AX=59.614},{AXX=G 2},{BX=51},{CX=77.8},{DX=110},{EX=42.9},{F1X=110},{F2X=94},{HX=25},{IX=28},{MASSX=2.000},{LX=13.5},{S1X=42},{S2X=65},{NUM=108},{PPATH=parts/sae_90_t_f_bspp_asmtpl.prj},{ZTN=73071990},{PDF=Download},{LINK=Webpage}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
BOLT1
Bolts
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
A
[Inch]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F1
[mm]
F2
[mm]
H
[mm]
I
[mm]
L
[mm]
S1
[mm]
S2
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
AFS-080/90-G-CR3
3000
1/2
-
350
G 1/2
13
38.1
54
17.5
60
48
16
19
9.0
20
37
0.290
73071990
AFS-080/90-G-038-CR3
3000
1/2
-
350
G 3/8
13
38.1
54
17.5
60
48
16
19
9.0
20
37
0.300
73071990
AFS-100/90-G-CR3
3000
3/4
-
350
G 3/4
19
47.6
65
22.3
63
52
18
19
11.0
24
38
0.470
73071990
AFS-102/90-G-CR3
3000
1
-
320
G 1
22
52.4
70
26.2
71
51
19
20
11.0
28
43
0.640
73071990
AFS-104/90-G-CR3
3000
1 1/4
-
280
G 1 1/4
32
58.7
79
30.2
85
73
21
22
11.5
34
51
0.960
73071990
AFS-106/90-G-CR3
3000
1 1/2
-
210
G 1 1/2
38
69.9
93
35.7
95
83
25
25
13.5
38
56
1.370
73071990
AFS-108/90-G-CR3
3000
2
-
210
G 2
51
77.8
110
42.9
110
94
25
28
13.5
42
65
2.000
73071990
AFS-110/90-G-CR3
3000
2 1/2
-
175
G 2 1/2
60/57
88.9
115
50.8
127
96
25
30
13.5
50
77
2.699
73071990
AFS-401/90-G-012-CR3
6000
1/2
-
420
G 1/2
13
40.5
54
18.2
60
46
16
19
9.0
20
37
0.290
73071990
AFS-401/90-G-038-CR3
6000
1/2
-
420
G 3/8
13
40.5
54
18.2
60
46
16
19
9.0
20
37
0.300
73071990
AFS-402/90-G-CR3
6000
3/4
-
420
G 3/4
19
50.8
70
23.8
70
56
19
20
11.0
28
43
0.710
73071990
AFS-403/90-G-CR3
6000
1
-
420
G 1
25
57.2
79
27.8
85
72
21
22
13.0
34
51
1.110
73071990
AFS-404/90-G-CR3
6000
1 1/4
-
420
G 1 1/4
32
66.6
93
31.8
95
75
25
25
15.0
38
56
1.600
73071990
AFS-405/90-G-CR3
6000
1 1/2
-
420
G 1 1/2
38
79.3
110
36.5
110
94
25
28
17.0
42
65
2.550
73071990
AFS-406/90-G-CR3
6000
2
-
420
G 2
51
96.8
134
44.5
132
107
35
33
21.0
45
75
4.100
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表