您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
GFS / GFX - SAE-Threaded flange NPT-companion
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Pipe Threaded Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_pipe_threaded_flanges/sae_threaded_flange_npt_companion.prj},{NB=GFS-112-NM-CR3(H)},{NUM=112},{NUM2=},{PL=3000},{NDM=3},{MAT=S},{CT=-CR3},{M=},{M1=M 16},{BOLTM=M 16},{BOLTU=5/8},{MBX=160},{SPRE=N},{LODLEVEL=H},{A=3 NPT},{BX=73},{CX=106.4},{DX=134},{EX=61.9},{FX=124},{GX=50},{HX=27},{IX=34},{MASSX=2.15},{ZTN=73071990},{LINK=Webpage},{X=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
A
[Inch]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
GFS-080-NM-CR3
3000
1/2
350
1/2 NPT
13
38.1
54
17.5
46
36
16
19
0.25
73071990
GFS-080-NM-038-CR3
3000
1/2
350
3/8 NPT
13
38.1
54
17.5
46
36
16
19
0.28
73071990
GFS-100-NM-CR3
3000
3/4
350
3/4 NPT
19
47.6
65
22.3
50
36
18
19
0.39
73071990
GFS-100-NM-012-CR3
3000
3/4
350
1/2 NPT
13
47.6
65
22.3
50
36
18
19
0.42
73071990
GFS-102-NM-CR3
3000
1
320
1 NPT
25
52.4
70
26.2
55
38
18
22
0.51
73071990
GFS-102-NM-034-CR3
3000
1
320
3/4 NPT
19
52.4
70
26.2
55
35
21
19
0.49
73071990
GFS-104-NM-CR3
3000
1 1/4
280
1 1/4 NPT
32
58.7
79
30.2
68
41
21
22
0.73
73071990
GFS-104-NM-100-CR3
3000
1 1/4
280
1 NPT
25
58.7
81
30.2
65
42
25
22
0.75
73071990
GFS-106-NM-CR3
3000
1 1/2
210
1 1/2 NPT
38
69.9
93
35.7
78
45
25
24
1.05
73071990
GFS-106-NM-114-CR3
3000
1 1/2
210
1 1/4 NPT
32
69.9
95
35.7
78
45
27
24
1.10
73071990
GFS-108-NM-CR3
3000
2
210
2 NPT
51
77.8
102
42.9
90
45
25
30
1.31
73071990
GFS-108-NM-112-CR3
3000
2
210
1 1/2 NPT
38
77.8
102
42.9
90
45
25
26
1.25
73071990
GFS-110-NM-CR3
3000
2 1/2
175
2 1/2 NPT
63
88.9
114
50.8
105
50
25
30
1.40
73071990
GFS-112-NM-CR3
3000
3
160
3 NPT
73
106.4
134
61.9
124
50
27
34
2.15
73071990
GFS-114-NM-CR3
3000
3 1/2
35
3 1/2 NPT
89
120.7
152
69.9
136
48
27
34
2.40
73071990
GFS-116-NM-CR3
3000
4
35
4 NPT
99
130.2
162
77.8
146
48
27
34
2.85
73071990
GFS-401-NM-012-CR3
6000
1/2
420
1/2 NPT
13
40.5
54
18.2
46
36
16
19
0.28
73071990
GFS-401-NM-038-CR3
6000
1/2
420
3/8 NPT
13
40.5
54
18.2
46
36
16
19
0.29
73071990
GFS-402-NM-CR3
6000
3/4
420
3/4 NPT
19
50.8
71
23.8
55
35
21
22
0.50
73071990
GFS-402-NM-012-CR3
6000
3/4
420
1/2 NPT
13
50.8
71
23.8
55
35
21
22
0.55
73071990
GFS-403-NM-CR3
6000
1
420
1 NPT
25
57.2
81
27.8
65
42
25
24
0.87
73071990
GFS-403-NM-034-CR3
6000
1
420
3/4 NPT
19
57.2
81
27.8
65
42
25
24
0.94
73071990
GFS-404-NM-CR3
6000
1 1/4
420
1 1/4 NPT
32
66.6
95
31.8
78
45
27
25
1.20
73071990
GFS-404-NM-100-CR3
6000
1 1/4
420
1 NPT
25
66.6
95
31.8
78
45
27
25
1.30
73071990
GFS-405-NM-CR3
6000
1 1/2
420
1 1/2 NPT
38
79.3
112
36.5
94
50
30
28
2.00
73071990
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表