您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
DFC / DFC-X - SAE-Socket weld flange-coupling 500 PSI
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Socket Weld Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_socket_weld_flanges/socket_weld_flange_coupling_500_psi_asmtab.prj},{NB=DFC-106-S-BL-M(H)},{NUM=106},{NUM2=},{PL=3000},{NDM=1 1/2},{MAT=S},{BOLT=Metric bolts},{BOLTMX=M12x35},{BOLTU=},{MBX=40},{BOLTUX=},{BOLTUY=},{SPRE=N},{LODLEVEL=H},{TX=48.3x3.25},{AX=49.0},{BX=42},{CX=69.9},{DX=93},{EX=35.7},{FX=78},{GX=30},{IX=4},{MASSX=1.00},{ZTN=73071990},{LINK=Webpage},{M1X=M 12},{PPATH=parts_socket_weld_flange_coupling_500_psi/socket_weld_flange_coupling_500_psi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
BOLT
Bolts
ⁿ/ₐ
BOLT1
Bolts
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
T
Tube
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
I
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
DFC-080-S-BL-M
3000
1/2
Bare (Uncoated)
Metric bolts
M 8x25
40
22x2
22.5
15
38.1
56
17.5
46
20
3
0.27
73071990
DFC-100-S-BL-M
3000
3/4
Bare (Uncoated)
Metric bolts
M 10x30
40
28x2
28.5
20
47.6
65
22.3
50
24
4
0.40
73071990
DFC-102-S-BL-M
3000
1
Bare (Uncoated)
Metric bolts
M 10x30
40
35x2
35.5
29
52.4
70
26.2
55
24
4
0.46
73071990
DFC-104-S-BL-M
3000
1 1/4
Bare (Uncoated)
Metric bolts
M 10x30
40
42x2
42.5
34
58.7
79
30.2
68
24
4
0.62
73071990
DFC-106-S-BL-M
3000
1 1/2
Bare (Uncoated)
Metric bolts
M 12x35
40
48.3x3.25
49.0
42
69.9
93
35.7
78
30
4
1.00
73071990
DFC-108-S-BL-M
3000
2
Bare (Uncoated)
Metric bolts
M 12x35
40
60.3x3.65
61.0
53
77.8
102
42.9
90
30
4
1.18
73071990
DFC-110-S-BL-M
3000
2 1/2
Bare (Uncoated)
Metric bolts
M 12x35
40
76.1x3.65
77.0
64
88.9
114
50.8
105
30
4
1.44
73071990
DFC-112-S-BL-M
3000
3
Bare (Uncoated)
Metric bolts
M 16x40
40
88.9x4.05
90.0
80
106.4
134
61.9
124
40
5
2.50
73071990
DFC-114-S-BL-M
3000
3 1/2
Bare (Uncoated)
Metric bolts
M 16x40
35
101.6x4.5
103.0
93
120.7
152
69.9
136
40
5
3.00
73071990
DFC-116-S-BL-M
3000
4
Bare (Uncoated)
Metric bolts
M 16x50
35
114.3x4.5
116.0
105
130.2
162
77.8
146
50
6
4.15
73071990
DFC-118-S-BL-M
3000
5
Bare (Uncoated)
Metric bolts
M 16x60
35
139.7x4.85
141.0
126
152.4
190
92.1
170
56
8
5.77
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表