您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
7800 - Handwheel
HAWLE
Accessories
Powered by
CAD模型選擇
{hawle/at_accessories/handwheel_7800.prj},{NB=5007602 7800 DN100 (400)},{IN=5007602},{LOD=400},{DN=100},{D=240},{H=38.5},{VK=19.3},{W=1.50},{MAT=Steel},{PL=Link},{D1=52.0},{D2=27.0},{H1=22},{D3=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
ⁿ/ₐ
D
[mm]
VK
VK Slider Spindle
[mm]
W
Weight
[kg]
MAT
Material
ⁿ/ₐ
5007615
5007615
3/4'' - 2''
140
10.3
0.60
Ductile iron
5007616
5007616
3/4'' - 2''
140
10.3
0.60
Steel
5007608
5007608
50
160
14.3
0.69
Ductile iron
5007599
5007599
50
160
14.3
0.69
Steel
5007610
5007610
65-80
190
17.3
0.95
Ductile iron
5007600
5007600
65-80
190
17.3
0.95
Steel
5007611
5007611
100
240
19.3
1.50
Ductile iron
5007602
5007602
100
240
19.3
1.50
Steel
5007613
5007613
125-150
320
19.3
2.30
Ductile iron
5007603
5007603
125-150
320
19.3
2.30
Steel
5007614
5007614
200
360
24.3
2.80
Ductile iron
5007604
5007604
200
360
24.3
2.80
Steel
5017809
5017809
250-350
486
27.3
4.80
Ductile iron
5007605
5007605
250-350
486
27.3
4.80
Steel
5007606
5007606
400
600
32.3
21.00
Steel
5007598
5007598
500-600
800
36.3
20.00
Ductile iron
5007607
5007607
500-600
800
36.3
20.00
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表