您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
9881 - Butterfly valves
HAWLE
Butterfly valves
Powered by
CAD模型選擇
{hawle/at_batterfly_valves/9881_butterfly_valve.prj},{NB=YKVU16001-9881 9881 DN1600 PN10 L14 (LOD=400)},{IN=YKVU16001-9881},{LOD=400},{DN=1600},{PN=PN10},{LS=L14},{L14=790},{L13=600},{L1=1250},{L2=1537},{E1=1483},{E2=1060},{E3=1240},{E4=431},{E5=656},{D2=485},{H1=970},{H2=681},{H3=768},{F=5},{D=1915},{K=1820},{D1=1750},{C=49.0},{LN=50x40},{Q=40},{D2B=50},{GB=TK8-R D8},{W=4366},{CTN=84818085},{PL=Link},{AY=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
Valve
[mm]
L1
Valve
[mm]
L2
Valve
[mm]
E1
e1 Valve
[mm]
E2
e2 Valve
[mm]
E3
e3 Valve
[mm]
E4
e4 Valve
[mm]
E5
e5 Valve
[mm]
D2
Ød2 Gear Box
[mm]
H1
h1 Valve
[mm]
H2
h2 Gear Box
[mm]
H3
h3 Gear Box
[mm]
F
f Flange
[mm]
D
ØD Flange
[mm]
K
ØK Flange
[mm]
D1
Ød Flange
[mm]
C
Flange
[mm]
LN
ØLxn Bolts
ⁿ/ₐ
GB
GEAR BOX
ⁿ/ₐ
W
Weight
[kg]
YKVU01501-9881 DN150 PN10
YKVU01501-9881
150
PN10
210
0
152
378
151
255
71
134
245
143
136
212
3
285
240
211
19.0
23x8
TK1
43
YKVU02001-9881 DN200 PN10
YKVU02001-9881
200
PN10
230
180
199
405
177
282
71
134
245
180
136
212
3
340
295
266
20.0
23x8
TK1
55
YKVU02501-9881 DN250 PN10
YKVU02501-9881
250
PN10
250
220
251
481
214
352
95
158
245
213
163
239
3
405
350
319
22.0
23x12
TK2
100
YKVU03001-9881 DN300 PN10
YKVU03001-9881
300
PN10
270
280
281
503
237
380
95
158
245
242
163
239
4
460
400
370
24.5
23x12
TK2
125
YKVU03501-9881 DN350 PN10
YKVU03501-9881
350
PN10
290
320
336
595
283
410
110
175
370
264
184
271
4
505
460
429
24.5
23x16
TK3
155
YKVU04001-9881 DN400 PN10
YKVU04001-9881
400
PN10
310
335
385
626
297
441
110
175
370
293
184
271
4
565
515
480
24.5
28x16
TK3
172
YKVU04501-9881 DN450 PN10
YKVU04501-9881
450
PN10
330
380
434
670
333
485
110
198
370
320
285
372
4
615
565
530
25.5
28x20
TK3-R D4
235
YKVU05001-9881 DN500 PN10
YKVU05001-9881
500
PN10
350
400
474
701
344
516
156
245
370
345
334
420
4
670
620
582
26.5
28x20
TK4-R D4
313
YKVU06001-9881 DN600 PN10
YKVU06001-9881
600
PN10
390
440
576
749
414
564
156
245
370
400
334
420
5
780
725
682
30.0
31x20
TK4-R D4
397
YKVU07001-9881 DN700 PN10
YKVU07001-9881
700
PN10
430
540
671
838
511
653
190
313
370
460
397
484
5
895
840
794
32.5
31x24
TK5-R D5
610
YKVU07501-9881 DN750 PN10
YKVU07501-9881
750
PN10
450
580
710
882
542
697
190
313
370
496
397
484
5
965
905
856
32.5
31x24
TK5-R D5
707
YKVU08001-9881 DN800 PN10
YKVU08001-9881
800
PN10
470
610
766
855
530
670
190
313
370
520
397
484
5
1015
950
901
35.0
34x24
TK5-R D5
750
YKVU09001-9881 DN900 PN10
YKVU09001-9881
900
PN10
510
670
861
965
618
780
242
365
370
568
432
519
5
1115
1050
1001
37.5
34x28
TK6-R D6
978
YKVU10001-9881 DN1000 PN1...
YKVU10001-9881
1000
PN10
550
740
951
1039
650
854
242
365
370
625
432
519
5
1230
1160
1112
40.0
37x28
TK6-R D6
1200
YKVU11001-9881 DN1100 PN1...
YKVU11001-9881
1100
PN10
590
750
1053
1022
720
837
242
365
370
695
432
519
5
1355
1270
1218
53.5
37x32
TK6-R D6
1540
YKVU12001-9881 DN1200 PN1...
YKVU12001-9881
1200
PN10
630
900
1147
1251
782
1008
290
515
485
738
538
625
5
1455
1380
1328
45.0
41x32
TK7-R D7
2170
YKVU13001-9881 DN1300 PN1...
YKVU13001-9881
1300
PN10
670
988
1248
1301
867
1059
290
515
485
803
538
625
5
1585
1490
1432
59.0
42x32
TK7-R D7
2825
YKVU14001-9881 DN1400 PN1...
YKVU14001-9881
1400
PN10
710
1160
1345
1349
917
1101
290
515
485
848
538
625
5
1675
1590
1530
46.0
44x36
TK7-R D7
2946
YKVU15001-9881 DN1500 PN1...
YKVU15001-9881
1500
PN10
750
1080
1435
1411
1015
1168
431
656
485
910
681
768
5
1785
1700
1640
47.0
44x36
TK8-R D8
4000
YKVU16001-9881 DN1600 PN1...
YKVU16001-9881
1600
PN10
790
1250
1537
1483
1060
1240
431
656
485
970
681
768
5
1915
1820
1750
49.0
50x40
TK8-R D8
4366
YKVU01502-9881 DN150 PN16
YKVU01502-9881
150
PN16
210
0
152
378
151
255
71
134
245
143
136
212
3
285
240
211
19.0
23x8
TK1
43
YKVU02002-9881 DN200 PN16
YKVU02002-9881
200
PN16
230
180
199
405
177
282
71
134
245
180
136
212
3
340
295
266
20.0
23x12
TK1
55
YKVU02502-9881 DN250 PN16
YKVU02502-9881
250
PN16
250
220
251
481
214
352
95
158
245
213
163
239
3
405
355
319
22.0
28x12
TK2
100
YKVU03002-9881 DN300 PN16
YKVU03002-9881
300
PN16
270
280
281
503
237
380
95
158
245
242
163
239
4
460
410
370
24.5
28x12
TK2
125
YKVU03502-9881 DN350 PN16
YKVU03502-9881
350
PN16
290
320
336
595
283
410
110
175
370
272
184
271
4
520
470
429
26.5
28x16
TK3
172
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表