您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
NL32 - 45° bend BAIO
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/nl32.prj},{NB=5014942 NL32 DN125 - PN16 (400)},{IN=5014942},{DC=DE},{LOD=400},{DN=125},{D=144},{E=115},{PN=PN16},{H=319},{H1=213},{L=398},{L1=196},{B=196},{W=14.20},{MAT=MMK-STK-BAIO 45° PN16 125},{PL=Link},{A1=188.000},{A2=175.120},{A3=144.220},{B1=66.780},{B2=85.030},{B3=137.500},{B4=145.710},{B6=145.680},{A4X=42.470},{B1X=85.045},{B2X=73.840},{B3X=49.970},{XX=2},{DX=142.750},{HX=196.000},{BX=175.000},{A1X1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
D
[mm]
E
[mm]
PN
Pressure Rating
ⁿ/ₐ
H
[mm]
L
[mm]
L1
[mm]
B
[mm]
W
Weight
[kg]
MAT
Material description DE
ⁿ/ₐ
5014940
5014940
80
98
105
PN16
262
341
173
151
8.10
MMK-STK-BAIO 45° PN16 80
5014941
5014941
100
118
105
PN16
297
387
196
172
11.10
MMK-STK-BAIO 45° PN16 100
5014942
5014942
125
144
115
PN16
319
398
196
196
14.20
MMK-STK-BAIO 45° PN16 125
5014943
5014943
150
170
115
PN16
337
457
226
212
18.00
MMK-STK-BAIO 45° PN16 150
5014944
5014944
200
222
125
PN16
424
565
277
272
30.00
MMK-STK-BAIO 45° PN16 200
5014945
5014945
250
274
165
PN16
504
666
325
326
40.00
MMK-STK-BAIO 45° PN16 250
5014946
5014946
300
326
180
PN16
581
758
368
381
73.00
MMK-STK-BAIO 45° PN16 300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表