您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
8510 - Flange-T-piece, PN 16
HAWLE
WATER Plant construction
Flange sliders, shaped parts
Shaped parts
Powered by
CAD模型選擇
{hawle/ch_water_plant_construction/flange_sliders_shaped_parts/shaped_parts/8510.prj},{NB=8510201050 8510 DN200 - DN50 - PN16 (400)},{IN=8510201050},{DC=CH, LI},{LOD=400},{DN1=200},{DN2=50},{PN=PN16},{L=520},{H=230},{W=42.2},{NPK412=243425},{PDF=Link},{T=222},{T1=66},{D2=340},{D21=165},{D1=266},{D11=99},{L1=20.00},{L11=19.00},{K=295},{K1=125},{DB=23},{DB1=19},{Q=12},{Q1=4},{DOMAIN=https://www.hawle.ch/}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN1
Nominal Diameter
[mm]
DN2
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
[mm]
H
[mm]
W
Weight
[kg]
NPK412
Norm Price Catalog No. 412
ⁿ/ₐ
8510050050
8510050050
50
50
PN16
300
150
11.2
-
8510065050
8510065050
65
50
PN16
330
155
15.5
-
8510065065
8510065065
65
65
PN16
330
165
15.1
-
8510080050
8510080050
80
50
PN16
330
160
15.4
243131
8510080065
8510080065
80
65
PN16
330
165
14.7
-
8510080080
8510080080
80
80
PN16
330
165
15.6
243111
8510100050
8510100050
100
50
PN16
360
170
16.6
243132
8510100065
8510100065
100
65
PN16
360
170
18.0
-
8510100080
8510100080
100
80
PN16
360
175
17.6
243142
8510100100
8510100100
100
100
PN16
360
180
19.0
243112
8510125050
8510125050
125
50
PN16
400
185
21.5
243133
8510125065
8510125065
125
65
PN16
400
185
31.0
-
8510125080
8510125080
125
80
PN16
400
190
23.0
243143
8510125100
8510125100
125
100
PN16
400
195
24.5
243153
8510125125
8510125125
125
125
PN16
400
200
26.0
243113
8510150050
8510150050
150
50
PN16
440
200
27.5
243134
8510150065
8510150065
150
65
PN16
440
200
19.8
-
8510150080
8510150080
150
80
PN16
440
205
28.8
243144
8510150100
8510150100
150
100
PN16
440
210
29.5
243154
8510150125
8510150125
150
125
PN16
440
215
31.0
243164
8510150150
8510150150
150
150
PN16
440
220
34.4
243114
8510200050
8510200050
200
50
PN10
520
230
42.5
243225
8510200080
8510200080
200
80
PN10
520
235
43.0
243235
8510200100
8510200100
200
100
PN10
520
240
45.3
243245
8510200125
8510200125
200
125
PN10
520
245
47.6
243255
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表