您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
437-00 - Combi-T gate valve "E3" - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Gate Valves
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/gate_valves/437_00.prj},{NB=4371500803 437-00 DN150 - DN80 - PN16 (400)},{IN=4371500803},{DN1=150},{DN2=80},{D1=170},{D2=98},{E1=125},{E2=105},{H=421},{H1=315},{H2=390},{L=450},{L1=260},{B=366.0},{A=17.3},{W=35.00},{A1=212.000},{A2=207.910},{A3=202.200},{A4=169.090},{B1=72.720},{B2=76.800},{B3=82.080},{B4=126.990},{B6=145.990},{A1X=140.700},{A2X=137.010},{A3X=124.840},{A4X=95.920},{B1X=66.110},{B2X=72.990},{B3X=79.940},{B4X=96.910},{B5X=122.320},{B6X=123.830},{HX=122.94},{CS=49.000},{CA=35},{DS=24.00},{C2=141.060},{C3=122.550},{C4=37.000},{X=80.00},{X2=130.00},{HX1=25.00},{HX2=46.10},{HX3=65.00},{X4=124.00},{X5=179.00},{X3=153.16},{B1Y=96.86},{B2Y=86.82},{B3Y=58.15},{B4Y=59.93},{B5Y=51.06},{B6Y=41.60},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN1
Nominal Diameter
[mm]
DN2
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
D1
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
TYP
Version
ⁿ/ₐ
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
B
[mm]
A
Square of spindle
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
4370800803
4370800803
80
80
16
98
98
105
105
Typ E3
390
315
410
220
290.0
17.3
26.30
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4371000803
4371000803
100
80
16
118
98
120
105
Typ E3
401
315
435
230
310.0
17.3
29.50
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4371001003
4371001003
100
100
16
118
118
120
120
Typ E3
431
345
455
255
336.0
19.3
35.50
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4371250803
4371250803
125
80
16
144
98
125
105
Typ E3
413
315
430
240
335.0
17.3
32.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4371251003
4371251003
125
100
16
144
118
125
120
Typ E3
443
345
435
270
366.0
19.3
38.50
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4371251253
4371251253
125
125
16
144
144
125
125
Typ E3
518
420
440
290
384.5
19.3
54.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4371500803
4371500803
150
80
16
170
98
125
105
Typ E3
421
315
450
260
366.0
17.3
35.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4371501003
4371501003
150
100
16
170
118
125
120
Typ E3
451
345
475
280
386.0
19.3
42.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4371501253
4371501253
150
125
16
170
144
125
125
Typ E3
526
420
565
295
401.0
19.3
59.50
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4371501503
4371501503
150
150
16
170
170
125
125
Typ E3
541
435
565
300
406.0
19.3
61.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4372000803
4372000803
200
80
16
222
98
145
105
Typ E3
451
315
490
280
416.0
17.3
46.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4372001003
4372001003
200
100
16
222
118
145
120
Typ E3
481
345
515
305
441.0
19.3
51.50
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4372001253
4372001253
200
125
16
222
144
145
125
Typ E3
556
420
605
320
456.0
19.3
71.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4372001503
4372001503
200
150
16
222
170
145
125
Typ E3
571
435
605
325
461.0
19.3
73.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
4372002003
4372002003
200
200
16
222
222
145
145
Typ E3
676
540
670
355
491.0
24.3
100.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表