您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
531-00 - S-fitting (spigot end fitting) - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/531_00.prj},{NB=5311005000 531-00 DN100 PN16 (400)},{IN=5311005000},{DC=DE},{LOD=400},{DN=100},{PN=16},{D=118},{H=0},{H1=133},{L=500},{L1=290},{SE=102},{B=133},{W=11.00},{MAT=GJS-400, Hawle epoxy powder coated},{MED=Potable water | Sewage water | Gas},{PL=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
D
d
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
5310802150
5310802150
80
16
98
0
115
215
45
115
3.70
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5310805000
5310805000
80
16
98
0
115
500
330
115
8.00
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5311002550
5311002550
100
16
118
0
133
255
45
133
5.00
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5311005000
5311005000
100
16
118
0
133
500
290
133
11.00
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5311252700
5311252700
125
16
144
0
164
270
50
164
6.90
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5311502700
5311502700
150
16
170
0
191
270
50
191
8.60
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5312002800
5312002800
200
16
222
0
244
280
50
244
14.10
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5312504000
5312504000
250
16
274
392
298
400
73
298
26.50
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5313004250
5313004250
300
16
326
433
351
425
72
351
36.00
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表